Product groups
Fastening set for T-slot workpiece stabiliser
K1189

Fastening set for T-slot workpiece stabiliser

go back

Item description/product images

DescriptionMaterial:Steel.Note:These fastening sets for T-slots are for adapting to machine tables with T-slots.

The clamping balls can be exchanged between the two system sizes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1189 Fastening set for T-slot workpiece stabiliser 291 kB
 Technical information Workpiece stabiliser 611 kB

Drawings

Fastening set for T-slot workpiece stabiliser

Item selection/filter

Order No.SizeBD

D1D2HH1CADAcc.PriceOrder
K1189.2514251425,4M10781035 on request
K1189.2518251825,4M10781035 on request
K1189.2522252225,4M10781035 on request
K1189.2528252825,4M10781035 on request
K1189.5014501450M10781030 on request
K1189.5018501850M10781030 on request
K1189.5022502250M10781030 on request
K1189.5028502850M10781030 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33