Product groups
Machinable collet for external clamping
K2077

Machinable collet for external clamping

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Clamp nut aluminium.
Collet steel.
Version:Clamp nut hard anodised.Note:The contour of the workpiece to be clamped is machined into the collet.

The collet must be pre-tensioned at a setting of 15° before the workpiece contour is machined in.

By using the engraved degree numbers, the same tightening torque can always be achieved for secure clamping of the workpiece, even without a torque wrench.

The clamping travel of the collet K2077.01910 is 0.025 mm radially per 15° rotation. The recommended clamping travel is 0.07 mm. The maximum permissible clamping travel is 0.38 mm.
The clamping travel of the collet K2077.04950 is 0.05 mm radially per 15° rotation. The recommended clamping travel is 0.1 mm. The maximum permissible clamping travel is 0.64 mm.

The positioning collar enables a precise seat.

Workpiece repeat accuracy: ± 0.02 mm.
Type of operation:The clamp nut is tightened using a hook wrench.Technical data:See Downloads, Technical Information.Supplied withForm A: Machinable collet consiting of clamp nut and collet.

Form B: Collet.

Including cap screws for fastening the collet. (metric and inch)
Drawing reference:
1) cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2077 Machinable collet for external clamping 385 kB
 Technical note for mould clamping systems 24 kB

Drawings (total overview)

Machinable collet for external clamping

Machinable collet for external clamping, Form A

More information

Drawings

Machinable collet for external clamping, Form A

Item selection/filter

Order No.

ItemFormDD1D2D3D4D5D6D7HH1H2H3H4H5Tightening
torque
max. Nm
Clamping range
min. - max.
Clamping
force
kN
CADAcc.PriceOrder
K2077.01910Machinable Collet SystemA23,919,138,129M3x1650,820,16,435,622,94,62,56,825,481,52,5 - 15,917,3 on request
K2077.04950Machinable Collet SystemA55,949,576,263,8M5x2288,950,56,448,332,45,12,511,136,2135,55,1 - 45,717,8 on request

Machinable collet for external clamping, Form B

More information

Drawings

Machinable collet for external clamping, Form B

Item selection/filter

Order No.

ItemFormDD1D2D3D4HH1H2H3H4Clamping range
min. - max.
CADAcc.PriceOrder
K2077.01911ColletB23,919,138,129M3x1635,622,94,62,56,82,5 - 15,9 on request
K2077.04951ColletB55,949,576,263,8M5x2248,332,45,12,511,15,1 - 45,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33