Product groups
Attachment step jaw with gripper for NC vice
K1273

Attachment step jaw with gripper for NC vice

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and ground.Note:The attachment step jaws are for expanding the NC vice clamping width. The gripper jaw pads can be exchanged for smooth jaw pads K0591.125117.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1273 Attachment step jaw with gripper for NC vice 240 kB
 Technical information for NC vices 401 kB

Drawings

Attachment step jaw with gripper for NC vice

Item selection/filter

Order No.Suitable for

CADAcc.PriceOrder
K1273.1251NC vice 125 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33