Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Form A
K1008.0012
Clamping claws for M12, hex head bolt M12x55 grade 12.9, washer for clamping tool.

K1008.0016
Clamping claws for M16, hex head bolt M16x60 grade 12.9, washer for clamping tool.

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1008_A Clamping claw set_Form A 112 kB

Drawings

Clamping claw set_Form A

Item selection/filter

Order No.

FormForm definitionBB1DLL1CADAcc.PriceOrder
K1008.0012Awithout slot key4012,8M1211567,2 on request
K1008.0016Awithout slot key4016,8M1611567,2 on request

Other items in this category