Product groups

Reliably secured: Clamping lever with safety function

go back
  • Reliably secured: Clamping lever with safety function

Reliably secured

Clamping lever with safety function

HEINRICH KIPP WERK has developed new clamping levers with safety function that prevents unintentional tightening or loosening. The operating parts ensure more safety, and not only in production environments.

Clamping lever features at a glance:

  • Effective operation: The user must press the lever down to engage the internal gearing – Only then can the clamp be loosened or tightened. A spring returns the lever to the initial position once the grip is released.

  • Visual highlights: The grip is made from reinforced plastic and is available in black or red. A lock symbol on the top indicates the operating parts special mechanism.

  • Wide range of applications: These safety clamping levers enable the quick and reliable fixation of components in fixture constructions or tool making. Thanks to the closed handle contour without interfering edges, these new products are also ideally suited for medical and for sports or rehabilitation equipment.

The new safety claming levers are available with internal threads or external threads in the sizes M5, M6 and M8.


Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33