Product groups
Pneumatic clamps horizontalForm A
K0089

Pneumatic clamps horizontal Form A

go back

Item description/product images

DescriptionMaterial:Lever parts and clamping spindle steel.Version:Lever parts trivalent passivated.
Clamping spindle and nuts phosphated.
Cylinder bright.
Note:A neoprene thrust pad is supplied with versions K0089.0075 and K0089.0150.Accessory:K0101
K0102
K0103
K0106
K0107
Pneumatic cylinder:Double-acting without end of stroke dampening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0089 Pneumatic clamps horizontalForm A 187 kB

Drawings

Pneumatic clamps horizontalForm A

Overview of items (compressed)

Item selection/filter
Order No.FormAir
consumption
per cycle
Opening
angle of
holding arm
Holding force
at 6 bar F1
N
Holding force
at 6 bar F2
N
Clamping force
at 6 bar F3
N
Clamping force
at 6 bar F4
N
CADAcc.PriceOrder
K0089.0075A0,02 dm³70°100016008001400  on request
K0089.0150A0,04 dm³85°1300190010001600  on request
K0089.0250A0,09 dm³85°1600240012001800  on request
K0089.0450A0,27 dm³85°3000580026005400  on request
Order No.

FormAA1A2BB1B3CC1DHLL1MRP=Operating
pressure
bar
strokes
per min.
at 6 bar
CADAcc.PriceOrder
K0089.0075A16145524405,31894,45017732M5x35G1/82 - 640  on request
K0089.0150A12,7185727486,424115,16222742M6x50G1/82 - 660  on request
K0089.0250A19234832598,93517,57,18430975M8x60G1/82 - 655  on request
K0089.0450A3228910457612,754258,7122413124M12x100G1/82 - 655  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33