Product groups
Adapter block aluminium
K1210

Adapter block aluminium

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:natural tone anodisedNote:Adapter blocks are used as risers in combination with the round adapter plates K1211.
Fastening screws and nuts for assembling the block are supplied.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1210 Adapter block aluminium 590 kB

Drawings

Adapter block aluminium

Overview of items (compressed)

Item selection/filter
Order No.BHL

CADAcc.PriceOrder
K1210.5050501250  on request