- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- K0244
Pull handles, plastic, angled
- K0196
Pull handles arched, plastic
- K1060
Pulls handles, plastic, detectable
- K1528
Tubular handles, plastic with plastic grip legs
- K1060
Pull handles, plastic, high temperature resistant
- K1060
Pull handles biopolymer
- K0237
Pull handles, plastic, fastened from one side
- K1217
Pull handles arched, U-profile
- K0191
Pull handles, plastic, narrow, slanted both sides
- K0190
Pull handles, plastic, high temperature resistant
- K0190
Pull handles biopolymer
- K1060
Pull handles, plastic
- K0192
Pull handles
- K0190
Pull handles, plastic, antistatic
- K0242
Recessed handles, plastic, screw-on
- K0193
Pull handles arch
- K0190
Pull handles antibacterial
- K1087
Pull handles
- K0197
Pull handles, plastic, oblique
- K0241
Pull handles, plastic, fold-down
- K0171
Pull handles, plastic, slanted both sides, with soft inner face
- K0194
Pull handles arched, U-profile
- K1877
Pull handles, plastic with soft grip
- K1060
Pulls handles, plastic, optically detectable
- K0244
Plastic end cap for angled pull handles
- K0200
Pull handles, plastic, slanted both sides
- K1458
Pull handles, oval plastic
- K0187
Pull handles, plastic, round, slanted one side
- K0188
Pull handles, plastic, round, slanted both sides
- K1527
Pull handles, plastic, with electronic switch function and one push button
- K1529
Tubular handles, plastic, with electronic switch function and one push button
- K1530
Tubular handles, plastic, with electronic switch function and two push buttons
- K1074
Pull handles, rectangular plastic
- K0189
Pull handles, plastic, narrow
- K1092
Pull handles
- K0190
Pull handles, plastic
- K1077
Recessed handles, plastic
- K1078
Recessed handles, plastic
- K1306
Recessed handles, plastic, clip-in
- K1079
Recessed handles, plastic, screw-on
- K0195
Pull handles, aluminium
- K1641
Pull handles, aluminium
- K0199
Pull handles, aluminium, slanted both sides
- K0201
Pull handles, aluminium, round
- K0201
End washer aluminium
- K0202
Pull handles, oval aluminium
- K0203
Pull handles, steel, round, grip with plastic sleeve
- K0204
Pull handles, oval aluminium
- K0204
Pull handles, oval aluminium with outer hole
- K0204
Pull handles, oval aluminium, detachable
- K1634
Pull handles aluminium, oval, slanted
- K0205
Pull handles, oval aluminium
- K0213
Pull handles, aluminium, narrow
- K1091
Pull handles, oval aluminium
- K1075
Pull handles, square aluminium
- K0219
Pull handles, round aluminium, angled
- K0229
Pull handles, round aluminium, angled
- K0229
End washer aluminium
- K0216
Pull handles, aluminium with plastic grip legs
- K0217
Pull handles, aluminium with plastic grip legs and ribbed grip
- K1127
Pull handles, aluminium with plastic grip legs
- K1128
Pull handles, aluminium with plastic grip legs
- K0228
Pull handles, square aluminium
- K0795
Tubular handles, round aluminium
- K0796
Tubular handles, oval aluminium
- K1018
Tubular handles, aluminium, adjustable
- K1849
Tubular handles, aluminium or stainless steel with plastic grip legs
- K0210
Tubular handles, aluminium with plastic grip legs, slanted both sides
- K0211
Tubular handles, aluminium with plastic grip legs
- K0212
Tubular handles, aluminium with plastic grip legs, oblique
- K0221
Tubular handles, aluminium with plastic grip legs, slanted both sides
- K0222
Tubular handles, aluminium or stainless steel with plastic grip legs and slanted both sides
- K0223
Tubular handles
- K0224
Tubular handles, aluminium with plastic tube holders
- K1445
Tubular handles Bighand, aluminium with plastic grip legs
- K0131
Tubular handles, aluminium with aluminium grip legs
- K0132
Tubular handles, aluminium, angled with aluminium grip legs
- K0235
Tubular handles, aluminium, angled with plastic grip legs
- K0236
Tubular handles, aluminium with plastic grip legs
- K0220
Tubular handles, aluminium, angled with plastic grip legs
- K0209
Tubular handles, aluminium with powder coated grip legs
- K0232
Ledge handles, aluminium, ribbed
- K0130
Ledge handles, aluminium with end caps
- K0234
Ledge handles, aluminium
- K0238
Recessed handles, aluminium
- K0239
Recessed handle, aluminium, fold-down
- K0240
Recessed handle, aluminium, fold-down
- K1795
Recessed handle, aluminium, fold-down
- K1642
Pull handles stainless steel
- K0198
Pull handles, stainless steel, slanted both sides
- K1793
Stainless steel pull handles, round
- K1823
End washers, stainless steel
- K0206
Stainless steel pull handles, round
- K0208
Pull handles stainless steel, oval
- K1086
Pull handles stainless steel, oval
- K1640
Pull handles stainless steel, oval
- K1640
Pull handles stainless steel, oval with thru hole
- K0215
Pull handles, round stainless steel with wide washers
- K0218
Pull handles, round steel or stainless steel, fold-down
- K0225
Tubular handles, stainless steel with aluminium tube holders
- K0226
Tubular handles, stainless steel with plastic grip legs
- K0227
Tubular handles, stainless steel with investment cast grip legs
- K0652
Tubular handles, stainless steel with investment cast grip legs
- K0233
Ledge handles, stainless steel
- K0243
Recessed handles, fold-down, stainless steel
- K1305
Recessed handles, stainless steel, fold-down
- K1369
Fold-down handles, stainless steel, DIN 3136
- K2097
Grip, steel with locking unit
- K0186
Pull handles, round cast iron
- K0207
Pull handles, round steel, angled
- K1799
Pull Handles steel round
- K0214
Pull handles, round steel, high-gloss chromed
- K0230
Pull handle steel round
- K0781
Tubular handles, carbon with stainless steel grip legs
- K0782
Tubular handles, carbon with stainless steel grip legs
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0171Pull handles, plastic, slanted both sides, with soft inner face |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Hard components glass-bead reinforced thermoplastic. Soft components SEBSVersion:Hard component matt black, soft component basalt grey.Note:Heavy-duty polyamide handle. Excellent carrying and gripping comfort thanks to its soft inner surface. Black electro zinc-plated cap screws, nuts and washers are supplied. For wet areas, the fastening material is supplied in stainless steel (1.4301).Assembly:From the front.On request:With individual caption, embossed or raised on the soft material. Hard and soft components are available in all RAL colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 2 | A | B | B1 | D | L | L1 | H | Load capacity N | CAD | Acc. | Price | Order |
---|
K0171.515008 | standard | 150 | 29 | 25,5 | M8x25 | 178 | 118 | 53 | 500 | | | on request | | K0171.615008 | wet area | 150 | 29 | 25,5 | M8x25 | 178 | 118 | 53 | 500 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|