Product groups
Pull handles, stainless steel 1.4301 or 1.4404, oval profile 21x13, mounted from the rear
K1640

Pull handles, stainless steel 1.4301 or 1.4404, oval profile...

go back

Item description/product images

DescriptionProduct description:These pull handles are extremely robust and can be used where rough usage is expected and corossion resistance required.Material:

1.4301 or 1.4404 stainless steel.

Version:Polished or blasted.Assembly:From the rear.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1640 Pull handles stainless steel, oval 131 kB

Drawings

Pull handles, stainless steel 1.4301 or 1.4404, oval profile 21x13, mounted from the rear

Item selection/filter

Order No.Steel
code
Surface finish
body
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
K1640.1001600611.4301blasted1002113M650113121000 on request
K1640.1121600611.4301blasted1122113M650125121000 on request
K1640.1201600611.4301blasted1202113M650133121000 on request
K1640.1281600611.4301blasted1282113M650141121000 on request
K1640.1601600611.4301blasted1602113M650173121000 on request
K1640.1001610611.4301polished1002113M650113121000 on request
K1640.1121610611.4301polished1122113M650125121000 on request
K1640.1201610611.4301polished1202113M650133121000 on request
K1640.1281610611.4301polished1282113M650141121000 on request
K1640.1601610611.4301polished1602113M650173121000 on request
K1640.1001600621.4404blasted1002113M650113121000 on request
K1640.1121600621.4404blasted1122113M650125121000 on request
K1640.1201600621.4404blasted1202113M650133121000 on request
K1640.1281600621.4404blasted1282113M650141121000 on request
K1640.1601600621.4404blasted1602113M650173121000 on request
K1640.1001610621.4404polished1002113M650113121000 on request
K1640.1121610621.4404polished1122113M650125121000 on request
K1640.1201610621.4404polished1202113M650133121000 on request
K1640.1281610621.4404polished1282113M650141121000 on request
K1640.1601610621.4404polished1602113M650173121000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33