Product groups
Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring
K0635

Indexing plungers, steel or stainless steel without collar, with...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged.
The key ring is also suitable for actuation of the indexing plungers e.g. automatically (program-controlled) with the aid of a pneumatic cylinder or remote control with bowden cables.
Material:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Key ring 1.4310, bright.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:A screw-in washer can be supplied to help screw in the indexing plungers. The washer is fitted onto the threaded sleeve so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form T: without locknut
Form U: with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0635 Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring 177 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring

Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring, no locknut

More information

Drawings

Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring, no locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D4LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0635.3004Tsteelhardened4M8x115402141612K0344.90  on request
K0635.3105Tsteelhardened5M10x123522451,3512K0344.91  on request
K0635.3206Tsteelhardened6M12x1,523572861,8614K0344.92  on request
K0635.3308Tsteelhardened8M16x1,528723682,31535K0344.93  on request
K0635.3410Tsteelhardened10M20x1,5287840102,81534K0344.94  on request
K0635.03004Tstainless steelhardened4M8x115402141612K0344.90  on request
K0635.03105Tstainless steelhardened5M10x123522451,3512K0344.91  on request
K0635.03206Tstainless steelhardened6M12x1,523572861,8614K0344.92  on request
K0635.03308Tstainless steelhardened8M16x1,528723682,31535K0344.93  on request
K0635.03410Tstainless steelhardened10M20x1,5287840102,81534K0344.94  on request
K0635.13004Tstainless steelnot hardened4M8x115402141612K0344.90  on request
K0635.13105Tstainless steelnot hardened5M10x123522451,3512K0344.91  on request
K0635.13206Tstainless steelnot hardened6M12x1,523572861,8614K0344.92  on request
K0635.13308Tstainless steelnot hardened8M16x1,528723682,31535K0344.93  on request
K0635.13410Tstainless steelnot hardened10M20x1,5287840102,81534K0344.94  on request

Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring and locknut

More information

Drawings

Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D4LL1Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0635.4004Usteelhardened4M8x11540214131612K0344.90  on request
K0635.4105Usteelhardened5M10x12352245171,3512K0344.91  on request
K0635.4206Usteelhardened6M12x1,52357286191,8614K0344.92  on request
K0635.4308Usteelhardened8M16x1,52872368242,31535K0344.93  on request
K0635.4410Usteelhardened10M20x1,528784010302,81534K0344.94  on request
K0635.04004Ustainless steelhardened4M8x11540214131612K0344.90  on request
K0635.04105Ustainless steelhardened5M10x12352245171,3512K0344.91  on request
K0635.04206Ustainless steelhardened6M12x1,52357286191,8614K0344.92  on request
K0635.04308Ustainless steelhardened8M16x1,52872368242,31535K0344.93  on request
K0635.04410Ustainless steelhardened10M20x1,528784010302,81534K0344.94  on request
K0635.14004Ustainless steelnot hardened4M8x11540214131612K0344.90  on request
K0635.14105Ustainless steelnot hardened5M10x12352245171,3512K0344.91  on request
K0635.14206Ustainless steelnot hardened6M12x1,52357286191,8614K0344.92  on request
K0635.14308Ustainless steelnot hardened8M16x1,52872368242,31535K0344.93  on request
K0635.14410Ustainless steelnot hardened10M20x1,528784010302,81534K0344.94  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33