- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- K2047
Indexing plungers steel or stainless steel with plastic eyelet grip
- K1502
Indexing plungers, stainless steel with plastic mushroom grip and remote actuation
- K2042
Bowden cable distributor for indexing plungers with remote actuation
- K2116
Bowden cables for indexing plungers with remote actuation
- K2023
Wire cables with end piece
- K2024
Traction sleeves with inner tube
- K2025
End sleeves
- K2026
Setscrews
- K2027
Screw nipples locked with grub screw
- K1584
Indexing plungers, steel or stainless steel with plastic cam lever
- K2109
Indexing plunger, steel or stainless steel short version with plastic cam lever
- K1744
Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired
- K1495
Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip
- K1845
Magnetic base for WLAN antenna
- K1846
Extension cable for WLAN antenna
- K0338
Indexing plungers, steel or stainless steel with plastic mushroom grip
- K1096
Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock
- K1149
Indexing plungers, steel with plastic mushroom grip and locked mark
- K1213
Indexing plungers, steel or stainless steel with plastic mushroom grip and lock
- K0630
Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin
- K2000
Indexing plunger mini steel or stainless steel with plastic mushroom grip
- K2001
Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange
- K0631
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip
- K0631_A
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, no locking slot or locknut
- K0631_B
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, no locking slot, with locknut
- K0631_C
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and locking slot, no locknut
- K0631_D
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, locking slot and locknut
- K1097
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock
- K1698
Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip
- K0632
Indexing plungers, stainless steel with stainless steel mushroom grip
- K2194
Indexing plungers, stainless steel short version with stainless steel mushroom grip
- K0735
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip
- K0339
Indexing plungers, steel or stainless steel with plastic mushroom grip and cap
- K0747
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip
- K0635
Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring
- K0346
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0347
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap
- K0636
Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring
- K1839
Positioning bushes, steel or stainless steel with status sensor
- K1840
Positioning bushes, steel or stainless steel for status sensor
- K1290
Positioning bushes for indexing plungers
- K0665
Spacer rings stainless steel
- K2146
Fastening set steel or stainless steel for thin-walled parts
- K0736
Bush, tapered, steel or stainless steel, for Premium indexing plunger
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin
- K0736
Bush, cylindrical, steel or stainless steel, for Premium indexing plunger
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and tapered indexing pin
- K1300
Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer
- K1124
Indexing plungers, steel or stainless steel with plastic T-grip
- K0359
Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin
- K0360
Bush, tapered, steel, for precision indexing plunger
- K0361
Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin
- K0362
Bush, cylindrical, steel, for precision indexing plunger
- K1833
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1834
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1835
Bushing steel, tapered
- K1098
Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock
- K0748
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip
- K0340
Indexing plungers, steel with draw hook
- K0341
Indexing plungers, steel or stainless steel with threaded pin
- K0342
Indexing plungers, steel or stainless steel with stainless steel pull ring
- K0343
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip
- K0633
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and extended indexing pin
- K0634
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip
- K0344
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip and cap
- K2202
Indexing plungers, stainless steel, pneumatic
- K1116
Indexing plungers, steel or stainless steel, pneumatic
- K2203
Magnetic field sensor
- K2204
Sensor holders with T-slot for round cylinder
- K0344
Screw-in washer
- K0345
Indexing plungers, steel or stainless steel without collar, with threaded pin
- K1582
Indexing and clamping grips, steel with plastic star grip
- K1583
Indexing and clamping grips, steel with plastic star grip and optical lock indicator
- K0245
indexing plungers, steel with plastic five lobe grip
- Cam action indexing plunger
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0631_CIndexing plungers, steel or stainless steel, short version with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Stainless steel version:
Threaded sleeve and indexing pin 1.4305.
Mushroom grip thermoplastic.
Version:Steel version: Threaded sleeve black oxidised. Indexing pin hardened, ground and black oxidised. Stainless steel version: Threaded sleeve bright. Indexing pin ground, bright.
Handle black grey RAL7021 or traffic red RAL3020.On request:Special versions. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | Surface finish body | Component colour | D | D1 | D2 | L | L1 | L2 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K0631.7903 | C | steel | hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | on request | | K0631.7004 | C | steel | hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  |  | on request | | K0631.7105 | C | steel | hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  |  | on request | | K0631.7206 | C | steel | hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  |  | on request | | K0631.7308 | C | steel | hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  |  | on request | | K0631.7410 | C | steel | hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | on request | | K0631.790384 | C | steel | hardened | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | on request | | K0631.700484 | C | steel | hardened | traffic red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | on request | | K0631.710584 | C | steel | hardened | traffic red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | on request | | K0631.720684 | C | steel | hardened | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | on request | | K0631.730884 | C | steel | hardened | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | on request | | K0631.741084 | C | steel | hardened | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | on request | | K0631.17903 | C | stainless steel | not hardened | black grey RAL 7021 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | on request | | K0631.17004 | C | stainless steel | not hardened | black grey RAL 7021 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  |  | on request | | K0631.17105 | C | stainless steel | not hardened | black grey RAL 7021 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  |  | on request | | K0631.17206 | C | stainless steel | not hardened | black grey RAL 7021 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  |  | on request | | K0631.17308 | C | stainless steel | not hardened | black grey RAL 7021 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  |  | on request | | K0631.17410 | C | stainless steel | not hardened | black grey RAL 7021 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | on request | | K0631.1790384 | C | stainless steel | not hardened | traffic red RAL 3020 | 3 | M6x0,75 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 4 | 10 |  | | on request | | K0631.1700484 | C | stainless steel | not hardened | traffic red RAL 3020 | 4 | M8x1 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 4 | 12 |  | | on request | | K0631.1710584 | C | stainless steel | not hardened | traffic red RAL 3020 | 5 | M10x1 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 5 | 12 |  | | on request | | K0631.1720684 | C | stainless steel | not hardened | traffic red RAL 3020 | 6 | M12x1,5 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 14 |  | | on request | | K0631.1730884 | C | stainless steel | not hardened | traffic red RAL 3020 | 8 | M16x1,5 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 14 | 28 |  | | on request | | K0631.1741084 | C | stainless steel | not hardened | traffic red RAL 3020 | 10 | M20x1,5 | 33 | 61 | 15 | 12 | 10 | 22 | 2,8 | 15 | 32 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|