Product groups
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot
K0735_C

Indexing plungers, steel or stainless steel for thin-walled...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:These indexing plungers have been specially designed for assembly in thin-walled parts.
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged.
Form C is recommended for applications where the locking pin should remain disengaged for an extended period and be prevented from springing back.
Accessory:A double-ended ring spanner can be supplied as an accessory to tighten the nut.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0735_C Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot 127 kB

Drawings

Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2D3LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
K0735.33105Csteelhardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.33206Csteelhardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request
K0735.313105Cstainless steelnot hardened5M10x1281046,511,5135-917141,3615K0631.91416  on request
K0735.313206Cstainless steelnot hardened6M10x1281047,512,5136-1017141,8719K0631.91416  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33