Product groups
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip and cap
K0344

Indexing plungers, steel or stainless steel without collar, with...

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw in the indexing plungers. The washer is slid beneath the disengaged mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form G: without locknut
Form H: with locknut

1) Indexing plunger with screw-in washer
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0344 Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip 276 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip and cap

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0344.1105Gsteelhardened5M10x1214724185-1,3512K0344.91  on request
K0344.1206Gsteelhardened6M12x1,5255628226-1,8614K0344.92  on request
K0344.1308Gsteelhardened8M16x1,5337436308-2,31535K0344.93  on request
K0344.1410Gsteelhardened10M20x1,53380403010-2,81534K0344.94  on request
K0344.01105Gstainless steelhardened5M10x1214724185-1,3512K0344.91  on request
K0344.01206Gstainless steelhardened6M12x1,5255628226-1,8614K0344.92  on request
K0344.01308Gstainless steelhardened8M16x1,5337436308-2,31535K0344.93  on request
K0344.01410Gstainless steelhardened10M20x1,53380403010-2,81534K0344.94  on request
K0344.11105Gstainless steelnot hardened5M10x1214724185-1,3512K0344.91  on request
K0344.11206Gstainless steelnot hardened6M12x1,5255628226-1,8614K0344.92  on request
K0344.11308Gstainless steelnot hardened8M16x1,5337436308-2,31535K0344.93  on request
K0344.11410Gstainless steelnot hardened10M20x1,53380403010-2,81534K0344.94  on request
K0344.2105Hsteelhardened5M10x1214724185171,3512K0344.91  on request
K0344.2206Hsteelhardened6M12x1,5255628226191,8614K0344.92  on request
K0344.2308Hsteelhardened8M16x1,5337436308242,31535K0344.93  on request
K0344.2410Hsteelhardened10M20x1,53380403010302,81534K0344.94  on request
K0344.02105Hstainless steelhardened5M10x1214724185171,3512K0344.91  on request
K0344.02206Hstainless steelhardened6M12x1,5255628226191,8614K0344.92  on request
K0344.02308Hstainless steelhardened8M16x1,5337436308242,31535K0344.93  on request
K0344.02410Hstainless steelhardened10M20x1,53380403010302,81534K0344.94  on request
K0344.12105Hstainless steelnot hardened5M10x1214724185171,3512K0344.91  on request
K0344.12206Hstainless steelnot hardened6M12x1,5255628226191,8614K0344.92  on request
K0344.12308Hstainless steelnot hardened8M16x1,5337436308242,31535K0344.93  on request
K0344.12410Hstainless steelnot hardened10M20x1,53380403010302,81534K0344.94  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33