Product groups
Spoked handwheels, sheet steel, Form B 4 spokes
K1875_B

Spoked handwheels, sheet steel, Form B 4 spokes

go back

Item description/product images

DescriptionMaterial:Steel.Version:Powder-coated black RAL 9005.Note:Wheel body sheet steel.
Hub welded.

Form A: 3-spoke
Form B: 4-spoke
Form C: 5-spoke
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1875_B Handwheels sheet steel, Form B, 4-spoke 414 kB

Drawings

Spoked handwheels, sheet steel, Form B 4 spokes

Item selection/filter

Order No.FormForm definitionD1

D2D3L1L2L3SNumber of
spokes
CADAcc.PriceOrder
K1875.0160X14B4-spoke16014H9302220371,54 on request
K1875.0160X16B4-spoke16016H9302220371,54 on request
K1875.0200X18B4-spoke20018H94022244624 on request
K1875.0200X22B4-spoke20022H94022244624 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33