Product groups
Cylindrical grips safety automatic return
K0265

Cylindrical grips safety automatic return

go back

Item description/product images

DescriptionMaterial:Grip black grey thermoplastic.Version:Steel parts black oxidised.Note:Two actions must be made to bring the safety grip into an operating position:
- Swing the grip out until it stops (90°).
- Push the grip in until it locks.
The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing.
Cylindrical grips are supplied assembled and can be screwed onto our handwheels, crank handles etc.
The hole D3 is used for positioning.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0265 Cylindrical grips safety automatic return 182 kB

Drawings

Cylindrical grips safety automatic return

Item selection/filter

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33