Product groups
Cam levers, aluminium, with internal and external thread, plastic/metal thrust washer and steel or stainless steel stud
K0005

Cam levers, aluminium, with internal and external thread,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Handles cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.

Version:Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0005 Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud 273 kB

Drawings (total overview)

Cam levers, aluminium, with internal and external thread, plastic/metal thrust washer and steel or stainless steel stud

Cam levers, aluminium, with internal thread, plastic-metal thrust washer

More information

Drawings

Cam levers, aluminium, with internal thread, plastic-metal thrust washer

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0005.9501103steelblackM312614,411,591336,241,711,590 on request
K0005.9501104steelblackM412614,411,591336,241,711,590 on request
K0005.0501104steelblackM415,48181311,21752,359,112,5100 on request
K0005.0501105steelblackM515,48181311,21752,359,112,5100 on request
K0005.1501105steelblackM518,1921,51514,52270,479,21,24120 on request
K0005.1501106steelblackM618,1921,51514,52270,479,21,24120 on request
K0005.2501108steelblackM827,11133,3241828,5961081,58350 on request
K0005.9511103stainless steelblackM312614,411,591336,241,711,590 on request
K0005.9511104stainless steelblackM412614,411,591336,241,711,590 on request
K0005.0511104stainless steelblackM415,48181311,21752,359,112,5100 on request
K0005.0511105stainless steelblackM515,48181311,21752,359,112,5100 on request
K0005.1511105stainless steelblackM518,1921,51514,52270,479,21,24120 on request
K0005.1511106stainless steelblackM618,1921,51514,52270,479,21,24120 on request
K0005.2511108stainless steelblackM827,11133,3241828,5961081,58350 on request
K0005.9501403steelruby red RAL3003M312614,411,591336,241,711,590 on request
K0005.9501404steelruby red RAL3003M412614,411,591336,241,711,590 on request
K0005.0501404steelruby red RAL3003M415,48181311,21752,359,112,5100 on request
K0005.0501405steelruby red RAL3003M515,48181311,21752,359,112,5100 on request
K0005.1501405steelruby red RAL3003M518,1921,51514,52270,479,21,24120 on request
K0005.1501406steelruby red RAL3003M618,1921,51514,52270,479,21,24120 on request
K0005.2501408steelruby red RAL3003M827,11133,3241828,5961081,58350 on request
K0005.9511403stainless steelruby red RAL3003M312614,411,591336,241,711,590 on request
K0005.9511404stainless steelruby red RAL3003M412614,411,591336,241,711,590 on request
K0005.0511404stainless steelruby red RAL3003M415,48181311,21752,359,112,5100 on request
K0005.0511405stainless steelruby red RAL3003M515,48181311,21752,359,112,5100 on request
K0005.1511405stainless steelruby red RAL3003M518,1921,51514,52270,479,21,24120 on request
K0005.1511406stainless steelruby red RAL3003M618,1921,51514,52270,479,21,24120 on request
K0005.2511408stainless steelruby red RAL3003M827,11133,3241828,5961081,58350 on request

Cam levers, aluminium, with external thread, plastic/metal thrust washer and steel or stainless steel stud

More information

Drawings

Cam levers, aluminium, with external thread, plastic/metal thrust washer and steel or stainless steel stud

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1Travel
S
LClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0005.9501103X10steelblackM312614,411,591336,241,71101,590 on request
K0005.9501103X15steelblackM312614,411,591336,241,71151,590 on request
K0005.9501103X30steelblackM312614,411,591336,241,71301,590 on request
K0005.9501104X10steelblackM412614,411,591336,241,71101,590 on request
K0005.9501104X15steelblackM412614,411,591336,241,71151,590 on request
K0005.9501104X30steelblackM412614,411,591336,241,71301,590 on request
K0005.0501104X15steelblackM415,48181311,21752,359,11152,5100 on request
K0005.0501104X20steelblackM415,48181311,21752,359,11202,5100 on request
K0005.0501104X30steelblackM415,48181311,21752,359,11302,5100 on request
K0005.0501105X20steelblackM515,48181311,21752,359,11202,5100 on request
K0005.0501105X30steelblackM515,48181311,21752,359,11302,5100 on request
K0005.0501105X40steelblackM515,48181311,21752,359,11402,5100 on request
K0005.0501105X50steelblackM515,48181311,21752,359,11502,5100 on request
K0005.1501105X20steelblackM518,1921,51514,52270,479,21,2204120 on request
K0005.1501105X30steelblackM518,1921,51514,52270,479,21,2304120 on request
K0005.1501105X40steelblackM518,1921,51514,52270,479,21,2404120 on request
K0005.1501105X50steelblackM518,1921,51514,52270,479,21,2504120 on request
K0005.1501106X20steelblackM618,1921,51514,52270,479,21,2204120 on request
K0005.1501106X30steelblackM618,1921,51514,52270,479,21,2304120 on request
K0005.1501106X40steelblackM618,1921,51514,52270,479,21,2404120 on request
K0005.1501106X50steelblackM618,1921,51514,52270,479,21,2504120 on request
K0005.2501108X25steelblackM827,11133,3241828,5961081,5258350 on request
K0005.2501108X30steelblackM827,11133,3241828,5961081,5308350 on request
K0005.2501108X40steelblackM827,11133,3241828,5961081,5408350 on request
K0005.2501108X50steelblackM827,11133,3241828,5961081,5508350 on request
K0005.2501110X25steelblackM1027,11133,3241828,5961081,5258350 on request
K0005.2501110X30steelblackM1027,11133,3241828,5961081,5308350 on request
K0005.2501110X40steelblackM1027,11133,3241828,5961081,5408350 on request
K0005.2501110X50steelblackM1027,11133,3241828,5961081,5508350 on request
K0005.9511103X10stainless steelblackM312614,411,591336,241,71101,590 on request
K0005.9511103X15stainless steelblackM312614,411,591336,241,71151,590 on request
K0005.9511103X30stainless steelblackM312614,411,591336,241,71301,590 on request
K0005.9511104X10stainless steelblackM412614,411,591336,241,71101,590 on request
K0005.9511104X15stainless steelblackM412614,411,591336,241,71151,590 on request
K0005.9511104X30stainless steelblackM412614,411,591336,241,71301,590 on request
K0005.0511104X15stainless steelblackM415,48181311,21752,359,11152,5100 on request
K0005.0511104X20stainless steelblackM415,48181311,21752,359,11202,5100 on request
K0005.0511104X30stainless steelblackM415,48181311,21752,359,11302,5100 on request
K0005.0511105X20stainless steelblackM515,48181311,21752,359,11202,5100 on request
K0005.0511105X30stainless steelblackM515,48181311,21752,359,11302,5100 on request
K0005.0511105X40stainless steelblackM515,48181311,21752,359,11402,5100 on request
K0005.0511105X50stainless steelblackM515,48181311,21752,359,11502,5100 on request
K0005.1511105X20stainless steelblackM518,1921,51514,52270,479,21,2204120 on request
K0005.1511105X30stainless steelblackM518,1921,51514,52270,479,21,2304120 on request
K0005.1511105X40stainless steelblackM518,1921,51514,52270,479,21,2404120 on request
K0005.1511105X50stainless steelblackM518,1921,51514,52270,479,21,2504120 on request
K0005.1511106X20stainless steelblackM618,1921,51514,52270,479,21,2204120 on request
K0005.1511106X30stainless steelblackM618,1921,51514,52270,479,21,2304120 on request
K0005.1511106X40stainless steelblackM618,1921,51514,52270,479,21,2404120 on request
K0005.1511106X50stainless steelblackM618,1921,51514,52270,479,21,2504120 on request
K0005.2511108X25stainless steelblackM827,11133,3241828,5961081,5258350 on request
K0005.2511108X30stainless steelblackM827,11133,3241828,5961081,5308350 on request
K0005.2511108X40stainless steelblackM827,11133,3241828,5961081,5408350 on request
K0005.2511108X50stainless steelblackM827,11133,3241828,5961081,5508350 on request
K0005.2511110X25stainless steelblackM1027,11133,3241828,5961081,5258350 on request
K0005.2511110X30stainless steelblackM1027,11133,3241828,5961081,5308350 on request
K0005.2511110X40stainless steelblackM1027,11133,3241828,5961081,5408350 on request
K0005.2511110X50stainless steelblackM1027,11133,3241828,5961081,5508350 on request
K0005.9501403X10steelruby red RAL3003M312614,411,591336,241,71101,590 on request
K0005.9501403X15steelruby red RAL3003M312614,411,591336,241,71151,590 on request
K0005.9501403X30steelruby red RAL3003M312614,411,591336,241,71301,590 on request
K0005.9501404X10steelruby red RAL3003M412614,411,591336,241,71101,590 on request
K0005.9501404X15steelruby red RAL3003M412614,411,591336,241,71151,590 on request
K0005.9501404X30steelruby red RAL3003M412614,411,591336,241,71301,590 on request
K0005.0501404X15steelruby red RAL3003M415,48181311,21752,359,11152,5100 on request
K0005.0501404X20steelruby red RAL3003M415,48181311,21752,359,11202,5100 on request
K0005.0501404X30steelruby red RAL3003M415,48181311,21752,359,11302,5100 on request
K0005.0501405X20steelruby red RAL3003M515,48181311,21752,359,11202,5100 on request
K0005.0501405X30steelruby red RAL3003M515,48181311,21752,359,11302,5100 on request
K0005.0501405X40steelruby red RAL3003M515,48181311,21752,359,11402,5100 on request
K0005.0501405X50steelruby red RAL3003M515,48181311,21752,359,11502,5100 on request
K0005.1501405X20steelruby red RAL3003M518,1921,51514,52270,479,21,2204120 on request
K0005.1501405X30steelruby red RAL3003M518,1921,51514,52270,479,21,2304120 on request
K0005.1501405X40steelruby red RAL3003M518,1921,51514,52270,479,21,2404120 on request
K0005.1501405X50steelruby red RAL3003M518,1921,51514,52270,479,21,2504120 on request
K0005.1501406X20steelruby red RAL3003M618,1921,51514,52270,479,21,2204120 on request
K0005.1501406X30steelruby red RAL3003M618,1921,51514,52270,479,21,2304120 on request
K0005.1501406X40steelruby red RAL3003M618,1921,51514,52270,479,21,2404120 on request
K0005.1501406X50steelruby red RAL3003M618,1921,51514,52270,479,21,2504120 on request
K0005.2501408X25steelruby red RAL3003M827,11133,3241828,5961081,5258350 on request
K0005.2501408X30steelruby red RAL3003M827,11133,3241828,5961081,5308350 on request
K0005.2501408X40steelruby red RAL3003M827,11133,3241828,5961081,5408350 on request
K0005.2501408X50steelruby red RAL3003M827,11133,3241828,5961081,5508350 on request
K0005.2501410X25steelruby red RAL3003M1027,11133,3241828,5961081,5258350 on request
K0005.2501410X30steelruby red RAL3003M1027,11133,3241828,5961081,5308350 on request
K0005.2501410X40steelruby red RAL3003M1027,11133,3241828,5961081,5408350 on request
K0005.2501410X50steelruby red RAL3003M1027,11133,3241828,5961081,5508350 on request
K0005.9511403X10stainless steelruby red RAL3003M312614,411,591336,241,71101,590 on request
K0005.9511403X15stainless steelruby red RAL3003M312614,411,591336,241,71151,590 on request
K0005.9511403X30stainless steelruby red RAL3003M312614,411,591336,241,71301,590 on request
K0005.9511404X10stainless steelruby red RAL3003M412614,411,591336,241,71101,590 on request
K0005.9511404X15stainless steelruby red RAL3003M412614,411,591336,241,71151,590 on request
K0005.9511404X30stainless steelruby red RAL3003M412614,411,591336,241,71301,590 on request
K0005.0511404X15stainless steelruby red RAL3003M415,48181311,21752,359,11152,5100 on request
K0005.0511404X20stainless steelruby red RAL3003M415,48181311,21752,359,11202,5100 on request
K0005.0511404X30stainless steelruby red RAL3003M415,48181311,21752,359,11302,5100 on request
K0005.0511405X20stainless steelruby red RAL3003M515,48181311,21752,359,11202,5100 on request
K0005.0511405X30stainless steelruby red RAL3003M515,48181311,21752,359,11302,5100 on request
K0005.0511405X40stainless steelruby red RAL3003M515,48181311,21752,359,11402,5100 on request
K0005.0511405X50stainless steelruby red RAL3003M515,48181311,21752,359,11502,5100 on request
K0005.1511405X20stainless steelruby red RAL3003M518,1921,51514,52270,479,21,2204120 on request
K0005.1511405X30stainless steelruby red RAL3003M518,1921,51514,52270,479,21,2304120 on request
K0005.1511405X40stainless steelruby red RAL3003M518,1921,51514,52270,479,21,2404120 on request
K0005.1511405X50stainless steelruby red RAL3003M518,1921,51514,52270,479,21,2504120 on request
K0005.1511406X20stainless steelruby red RAL3003M618,1921,51514,52270,479,21,2204120 on request
K0005.1511406X30stainless steelruby red RAL3003M618,1921,51514,52270,479,21,2304120 on request
K0005.1511406X40stainless steelruby red RAL3003M618,1921,51514,52270,479,21,2404120 on request
K0005.1511406X50stainless steelruby red RAL3003M618,1921,51514,52270,479,21,2504120 on request
K0005.2511408X25stainless steelruby red RAL3003M827,11133,3241828,5961081,5258350 on request
K0005.2511408X30stainless steelruby red RAL3003M827,11133,3241828,5961081,5308350 on request
K0005.2511408X40stainless steelruby red RAL3003M827,11133,3241828,5961081,5408350 on request
K0005.2511408X50stainless steelruby red RAL3003M827,11133,3241828,5961081,5508350 on request
K0005.2511410X25stainless steelruby red RAL3003M1027,11133,3241828,5961081,5258350 on request
K0005.2511410X30stainless steelruby red RAL3003M1027,11133,3241828,5961081,5308350 on request
K0005.2511410X40stainless steelruby red RAL3003M1027,11133,3241828,5961081,5408350 on request
K0005.2511410X50stainless steelruby red RAL3003M1027,11133,3241828,5961081,5508350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33