- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- Cam levers
- K0005
Cam levers internal and external thread, steel or stainless steel
- K0788
Cam levers internal and external thread, steel
- K0645
Cam levers internal and external thread, stainless steel
- K0645
Cam levers internal or external thread, stainless steel, thrust washer stainless steel
- K0646
Cam levers with plastic handle internal and external thread, steel or stainless steel
- K0006
Cam levers adjustable external thread, steel or stainless steel
- K0789
Cam levers adjustable, external thread, steel
- K0647
Cam levers adjustable external thread, stainless steel
- K0647
Cam levers adjustable external thread, stainless steel, thrust washer stainless steel
- K0648
Cam levers adjustable, plastic handle, external thread, steel or stainless steel
- K0751
Cam levers with quick lock
- K0118
Cam levers with elastomer lock
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0648Cam levers adjustable, plastic handle, external thread, steel or... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handles and thrust washer fiberglass reinforced plastic PA 66.
Hinge pins 1.4305 stainless steel.
Screw and washer steel quality class 5.8 or 1.4305 stainless steel.Version:Grip black or traffic red RAL3020. Thrust washer black. Hinge pin bright. Stud and washer trivalent blue passivated or bright stainless steel.Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.Drawing reference:1) setscrew for fine adjustment of lever Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Stroke S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0648.1521105X20 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1521105X30 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1521105X40 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1521105X50 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1521106X20 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1521106X30 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1521106X40 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1521106X50 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K0648.2521108X25 | steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K0648.2521108X30 | steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K0648.2521108X40 | steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K0648.2521108X50 | steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K0648.2521110X25 | steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K0648.2521110X30 | steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K0648.2521110X40 | steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K0648.2521110X50 | steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K0648.1531105X20 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1531105X30 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1531105X40 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1531105X50 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1531106X20 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1531106X30 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1531106X40 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K0648.1531106X50 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K0648.2531108X25 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K0648.2531108X30 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K0648.2531108X40 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K0648.2531108X50 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K0648.2531110X25 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K0648.2531110X30 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K0648.2531110X40 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K0648.2531110X50 | stainless steel | black | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K0648.15218405X20 | steel | red | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15218405X30 | steel | red | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15218405X40 | steel | red | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15218405X50 | steel | red | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15218406X20 | steel | red | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15218406X30 | steel | red | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15218406X40 | steel | red | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15218406X50 | steel | red | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K0648.25218408X25 | steel | red | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K0648.25218408X30 | steel | red | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K0648.25218408X40 | steel | red | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K0648.25218408X50 | steel | red | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K0648.25218410X25 | steel | red | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K0648.25218410X30 | steel | red | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K0648.25218410X40 | steel | red | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K0648.25218410X50 | steel | red | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K0648.15318405X20 | stainless steel | red | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15318405X30 | stainless steel | red | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15318405X40 | stainless steel | red | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15318405X50 | stainless steel | red | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15318406X20 | stainless steel | red | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 20 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15318406X30 | stainless steel | red | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 30 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15318406X40 | stainless steel | red | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 40 | 1,15 | 2,5 | 125 |  | | on request | | K0648.15318406X50 | stainless steel | red | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 50 | 1,15 | 2,5 | 125 |  | | on request | | K0648.25318408X25 | stainless steel | red | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K0648.25318408X30 | stainless steel | red | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K0648.25318408X40 | stainless steel | red | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K0648.25318408X50 | stainless steel | red | M8 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | | K0648.25318410X25 | stainless steel | red | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 25 | 1,5 | 5 | 170 |  | | on request | | K0648.25318410X30 | stainless steel | red | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 30 | 1,5 | 5 | 170 |  | | on request | | K0648.25318410X40 | stainless steel | red | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 40 | 1,5 | 5 | 170 |  | | on request | | K0648.25318410X50 | stainless steel | red | M10 | 27,1 | 11 | 33 | 24 | 16,2 | 27,7 | 100 | 110 | 50 | 1,5 | 5 | 170 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|