Product groups
Clamping screw with clamping ring for flexible clamping bolt
K2069

Clamping screw with clamping ring for flexible clamping bolt

go back

Item description/product images

Back to group overview
DescriptionMaterial:Screw steel.
Clamping ring brass.
Version:Screw black oxidised.
Clamping ring bright.
Note:The clamping screw with clamping ring is screwed into the clamping bolt from above. They clamp the workpiece securely and effectively. A soft, replaceable brass clamping ring prevents damage or scratches to the workpiece.

Form A: Standard screw with minimised interference contour due to very flat screw head.

Form B: Bearing screw for large series production. The flattened clamping ring enables quick workpiece removal.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2069 Clamping screw with clamping ring for flexible clamping bolt 204 kB

Drawings (total overview)

Clamping screw with clamping ring for flexible clamping bolt

Item selection/filter

Order No.

FormForm definitionCADAcc.PriceOrder
K2069.1Astandard on request
K2069.2Bflattened on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33