Product groups
Floating clamps, steel
K2188

Floating clamps, steel

go back

Item description/product images

DescriptionMaterial:Body and jaw steel.
Limit stop aluminium.
Version:Body black oxidised.
Jaws nitrocarburised and black oxidised.
Limit stop black anodised.
Note:The floating clamp is used to clamp and support overhanging clamping points on components. It prevents vibrations and deflection during machining.Type of operation:1. Push the floating clamp down.
2. Pivot the jaws up to the stop. Now the floating jaw of the floating clamp should rest against the underside of the workpiece.
3. Tighten the floating clamp with the hex nut (observe the min. and max. tightening torque). During clamping, the workpiece is clamped and simultaneously supported.
4. To release, perform the procedure in reverse order.
Assembly:Set the height range and the pivot range, then attach the floating clamp to the bracket using the holes (D1).
When setting the height, a generous allowance above should be taken into account.
Form B:
For special clamping applications, the standard clamping jaw can be modified or replaced.
Drawing reference:
1) Exchangeable jaw
2) M6 ISO 4762 cap screw
3) Fastening point for clamping jaw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2188 Floating clamps, steel 149 kB

Drawings (total overview)

Floating clamps, steel

Floating clamp, steel Form A

More information

Drawings

Floating clamp, steel Form A

Item selection/filter

Order No.FormForm definitionABB1B2B3B4D
for screw
D1H
min.
H
max.
H1H2H3H4H5Travel
S
CADAcc.PriceOrder
K2188.060808AFixed clamping jaw483122,5147,58,5M68,460682130101078 on request
K2188.081012AFixed clamping jaw5536,52616,598,5M810,57080243511,5129,312 on request
Order No.FormForm definitionLMmax.
clamping
travel
Min. Tightening torqueMax. tightening torqueClamping
force
N
SWLoad
capacity
N
CADAcc.PriceOrder
K2188.060808AFixed clamping jaw6414,688103000103000 on request
K2188.081012AFixed clamping jaw7517,31215205000135000 on request

Floating clamp, steel Form B

More information

Drawings

Floating clamp, steel Form B

Item selection/filter

Order No.FormForm definitionABB1B2B3B4D
for screw
D1H
min.
H
max.
H1H2H3H4H5Travel
S
CADAcc.PriceOrder
K2188.101015B-6543,53119,51018,5M1012,88595324526,514,57,915 on request
Order No.FormForm definitionLMmax.
clamping
travel
Min. Tightening torqueMax. tightening torqueClamping
force
N
SWLoad
capacity
N
CADAcc.PriceOrder
K2188.101015B-8821,61525308000178000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33