- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- K0912
Swing clamps
- K0912
Clamping arms for swing clamp
- K0915
Handles screw-in
- K0916
Handles screw-in with torque limit
- K0925
Swing clamps, mini, with cam lever
- K0926
Swing clamps mini
- K2054
Swing clamps, heavy duty
- K2053
Swing clamps, heavy duty extended clamping travel
- K1388
Swing clamps pneumatic
- K1815
Swing clamps pneumatic
- K1814
Swing clamp pneumatic screw-on
- K1818
Swing clamp pneumatic screw-on with flange
- K1820
Threaded flange aluminium
- K1816
Clamping arm for swing clamp
- K1817
Adapters for swing clamp
- K1812
Swing clamp pneumatic block body
- K1813
Clamping arm for swing clamp
- K1862
Swing clamps, hydraulic, compact double / single-acting with spring return
- K1863
Clamping arm for compact hydraulic swing clamps
- K1864
Swing clamps, hydraulic double / single-acting with spring return
- K1865
Clamping arm for hydraulic swing clamps
- K0927
Swivel hold-down clamp, mini, with cam lever
- K1870
Rotary lever clamps, pneumatic double-acting
- K1856
Rotary lever clamps, hydraulic double / single-acting with spring return
- K1857
Tension levers for rotary lever clamps
- K1819
Link clamp pneumatic screw-on with flange
- K1858
Link clamp, hydraulic double-acting
- K1232
Clamping bolts
- K2068
Clamping bolt flexible
- K2069
Clamping screw with clamping ring for flexible clamping bolt
- K2070
Clamping ring for flexible clamping bolt
- K2071
Extensions for flexible clamping bolt
- K2072
Slot straps for flexible clamping bolt
- K1228
Floating clamp
- K1227
Floating clamp with separate workpiece clamp and interlock
- K1490
Clamping jaws for floating clamps
- K0019
Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
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
K1388Swing clamps pneumatic |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Clamping element nickel-plated. Clamping bolt tempered and nickel-plated.Note:The pneumatic swing clamp is suitable for clamping workpieces from above. The swivel and clamping function occurs pneumatically. The swivel function enables unobstructed insertion and removal of the workpiece. Optimum accessibility to the workpiece is guaranteed. The foot of the housing offers universal fastening possibilities, enabling the swing clamp to be optimally aligned with the workpiece being clamped. The swing clamps are available in left or right swivelling versions. Pneumatic swing clamps can also be placed in multiple positions on the workpiece and operated in a particular order. They can be controlled manually or automatically.
The clamping force and retaining force indicated are based on 0.5 MPa.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | B | B1 | B2 | B3 | D | D1 | D2 | D3 | D4 | D5 | D6 | D7 | H | H1 | H2 | CAD | Acc. | Price | Order |
---|
K1388.13945 | right | 65 | 16 | 10 | 48 | 30 | 16 | 28 | M8 | 8,4 | 28 | 8,4 | 48 | 85 | 50 | 18 | | | on request | | K1388.03945 | left | 65 | 16 | 10 | 48 | 30 | 16 | 28 | M8 | 8,4 | 28 | 8,4 | 48 | 85 | 50 | 18 | | | on request | | K1388.15155 | right | 85 | 20 | 13 | 64 | 40 | 22 | 35 | M10 | 10,5 | 35 | 10,4 | 64 | 106 | 65 | 22 | | | on request | | K1388.05155 | left | 85 | 20 | 13 | 64 | 40 | 22 | 35 | M10 | 10,5 | 35 | 10,4 | 64 | 106 | 65 | 22 | | | on request | |
Order No. | H3 | H4 | H5 | H6 | H7 | L | L1 | L2 | S1 (travel) | F=Retaining force N | Holding force F kN | Operating pressure MPa | X min. | X max. | Y min. | Y max. | CAD | Acc. | Price | Order |
---|
K1388.13945 | 45,5 | 12 | 9 | 81 | 6 | 30 | 45 | 37 | 1,2 | 400 | 0,8 | 0,3 - 0,7 | 32,5 | 39 | 33,5 | 40 | | | on request | | K1388.03945 | 45,5 | 12 | 9 | 81 | 6 | 30 | 45 | 37 | 1,2 | 400 | 0,8 | 0,3 - 0,7 | 32,5 | 39 | 33,5 | 40 | | | on request | | K1388.15155 | 57 | 15 | 11 | 101 | 8 | 40 | 55 | 45 | 1,6 | 650 | 1,3 | 0,3 - 0,7 | 41,5 | 51 | 44 | 53,5 | | | on request | | K1388.05155 | 57 | 15 | 11 | 101 | 8 | 40 | 55 | 45 | 1,6 | 650 | 1,3 | 0,3 - 0,7 | 41,5 | 51 | 44 | 53,5 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|