Product groups
Rubber buffers type CT tapered
K0570

Rubber buffers steel type CT tapered with internal thread both...

go back

Item description/product images

DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Version:Steel electro zinc-plated.Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Rubber buffers with a waisted contour reduce high edge loads on the rubber by radial deflection and so increase the components service life.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0570 Rubber buffers steel type CT tapered with internal thread both sides 187 kB
 Technical information for rubber buffers 36,6 kB

Drawings

Rubber buffers steel type CT tapered with internal thread both sides

Item selection/filter

Order No.

DD1HGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K0570.01501557151215M44111122 on request
K0570.02001557201415M66227227 on request
K0570.03002057302220M88252504 on request
K0570.04003057403330M88199796 on request
K0570.04004857402048M88111555 on request
K0570.05003057504030M1010499998 on request
K0570.07504057755040M12125972030 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33