Product groups
Rubber buffers stainless steel type KV rectangular with external thread, grey
K2342

Rubber buffers stainless steel type KV rectangular with external...

go back

Item description/product images

DescriptionMaterial:

Metal parts stainless steel 1.4401.
Elastomer natural rubber medium hardness Shore 57A.

Version:Stainless steel bright.
Natural rubber grey.
Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2342 Rubber buffers stainless steel type KV rectangular with external thread, grey 168 kB

Drawings

Rubber buffers stainless steel type KV rectangular with external thread, grey

Item selection/filter

Order No.

DHGLCADAcc.PriceOrder
K2342.050020575020M1028 on request
K2342.080025578025M1223 on request
K2342.080030578030M1237 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33