Product groups
Hexagon nuts with thread lock DIN 980 enhanced
K1146

Hexagon nuts with thread lock DIN 980 enhanced

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Electro zinc-plated steel.
Bright stainless steel.
Note:Hexagon nuts with thread lock DIN 980, Form V (all-metal nut, one piece).

The maximum nut height H max. is shown in the table.
The form and dimensions of the stainless steel versions are the same as for DIN 934 with additional crimping.
Drawing reference:
a) Steel
b) Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1146 Hexagon nuts with thread lock DIN 980 enhanced 165 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Hexagon nuts with thread lock DIN 980 enhanced

Overview of items (compressed)

Item selection/filter
Order No.Main
material
GradeD

EHMSWCADAcc.PriceOrder
K1146.204steel8M47,664,22,27 on request
K1146.205steel8M58,795,12,758 on request
K1146.206steel8M611,0563,310 on request
K1146.208steel8M814,3884,413 on request
K1146.210steel8M1018,9105,517 on request
K1146.212steel8M1221,1126,619 on request
K1146.214steel8M1423,9147,722 on request
K1146.216steel8M1626,76168,824 on request
K1146.220steel8M2032,95201130 on request
K1146.224steel8M2439,552413,236 on request
K1146.227steel8M2745,22714,841 on request
K1146.230steel8M3050,853016,546 on request
K1146.308steel10M814,3884,413 on request
K1146.310steel10M1018,9105,517 on request
K1146.312steel10M1221,1126,619 on request
K1146.314steel10M1423,9147,722 on request
K1146.316steel10M1626,76168,824 on request
K1146.320steel10M2032,95201130 on request
K1146.324steel10M24352413,236 on request
K1146.327steel10M2745,22714,841 on request
K1146.330steel10M3050,853016,546 on request
K1146.104stainless steel A270M47,663,22,27 on request
K1146.105stainless steel A270M58,7942,758 on request
K1146.106stainless steel A270M611,0553,310 on request
K1146.108stainless steel A270M814,386,54,413 on request
K1146.110stainless steel A270M1018,985,517 on request
K1146.112stainless steel A270M1221,1106,619 on request
K1146.114stainless steel A270M1423,9117,722 on request
K1146.116stainless steel A270M1626,76138,824 on request
K1146.120stainless steel A270M2032,95161130 on request
K1146.124stainless steel A270M2439,551913,236 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33