Product groups

Item description/product images

DescriptionMaterial:Round rods steel.Version:Steel electro zinc-plated.Note:These steel round rods are used in conjunction with swivel grips (K2268 or K2269) to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:K2271 Steel, stainless steel or zinc adapter for rods
K2277 Zinc attachment for round rods.
K2275 Plastic guide for round rods.
K2276 Plastic stop for round rods.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2274_D Round rods, steel for swivel grips. Form D 64 kB
 Technical information for Swivel Grips 323 kB

Drawings

Round rods, steel for swivel grips. Form D

Item selection/filter

Order No.FormVersion 1Form definitionB

DLCADAcc.PriceOrder
K2274.100400Dwithout eyeletwith point168400 0.00 €
K2274.100500Dwithout eyeletwith point168500 0.00 €
K2274.100600Dwithout eyeletwith point168600 0.00 €
K2274.100700Dwithout eyeletwith point168700 0.00 €
K2274.100800Dwithout eyeletwith point168800 0.00 €
K2274.100900Dwithout eyeletwith point168900 0.00 €
K2274.101000Dwithout eyeletwith point1681000 0.00 €
K2274.101100Dwithout eyeletwith point1681100 0.00 €
K2274.101200Dwithout eyeletwith point1681200 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Austria
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33