Product groups
Swivel castors, stainless steel, with bolt hole and polyurethane tread, for sterile areas
K1791

Swivel castors, stainless steel, with bolt hole and polyurethane...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Housing stainless steel 1.4301.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.

Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.Application:Loads can be transported with low noise and maximum ease in area's with high hygiene requirements.Temperature range:-20 °C - +70 °C.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1791 Swivel castors with bolt hole stainless steel, for sterile areas 357 kB

Drawings (total overview)

Swivel castors, stainless steel, with bolt hole and polyurethane tread, for sterile areas
Swivel castors, stainless steel, with bolt hole and polyurethane tread, for sterile areas

Swivel castors, stainless steel, with bolt hole, without lock system, with polyurethane tread, for sterile areas

More information

Drawings

Swivel castors, stainless steel, with bolt hole, without lock system, with polyurethane tread, for sterile areas
Swivel castors, stainless steel, with bolt hole, without lock system, with polyurethane tread, for sterile areas

Item selection/filter

Order No.ItemWheel
bearing
ABD

D1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1791.21100035Swivel castorPlain bearing3635100137012586150 on request
K1791.21125040Swivel castorPlain bearing40401251370150102,5150 on request
K1791.21160045Swivel castorPlain bearing54451601388195134300 on request
K1791.21200050Swivel castorPlain bearing54502001388235154300 on request

Swivel castors, stainless steel, with bolt hole, stop fix and polyurethane tread, for sterile areas

More information

Drawings

Swivel castors, stainless steel, with bolt hole, stop fix and polyurethane tread, for sterile areas
Swivel castors, stainless steel, with bolt hole, stop fix and polyurethane tread, for sterile areas

Item selection/filter

Order No.ItemWheel
bearing
ABD

D1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1791.211000352Swivel castorPlain bearing3635100137012586150 on request
K1791.211250402Swivel castorPlain bearing40401251370150102,5150 on request
K1791.211600452Swivel castorPlain bearing54451601388195134300 on request
K1791.212000502Swivel castorPlain bearing54502001388235154300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33