Product groups
Steel plate swivel and fixed castors with elastic solid rubber tread, medium load version
K1765

Steel plate swivel and fixed castors with elastic solid rubber...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.Temperature range:-25 °C to +70 °C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1765 Swivel and fixed castors medium-duty version 403 kB

Drawings (total overview)

Steel plate swivel and fixed castors with elastic solid rubber tread, medium load version
Steel plate swivel and fixed castors with elastic solid rubber tread, medium load version

Steel plate fixed castors with elastic solid rubber tread, medium load version

More information

Drawings

Steel plate fixed castors with elastic solid rubber tread, medium load version

Item selection/filter

Order No.ItemWheel
bearing
BB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
K1765.101000401Fixed castorBall bearing4060558510091251008076200 on request
K1765.101250401Fixed castorBall bearing4060558512591501008076200 on request
K1765.101500501Fixed castorBall bearing50807511015011190140105-400 on request
K1765.101600501Fixed castorBall bearing50807511016011195140105-400 on request
K1765.102000501Fixed castorBall bearing50807511020011235140105-400 on request

Steel plate swivel castors with elastic solid rubber tread, medium load version

More information

Drawings

Steel plate swivel castors with elastic solid rubber tread, medium load version
Steel plate swivel castors with elastic solid rubber tread, medium load version

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1765.10100040Swivel castorBall bearing36406055851009125100807686200 on request
K1765.10125040Swivel castorBall bearing404060558512591501008076102,5200 on request
K1765.10150050Swivel castorBall bearing6050807511015011190140105-135400 on request
K1765.10160050Swivel castorBall bearing6050807511016011195140105-140400 on request
K1765.10200050Swivel castorBall bearing6550807511020011235140105-165400 on request

Steel plate swivel castors with stop-fix and elastic solid rubber tread, medium load version

More information

Drawings

Steel plate swivel castors with stop-fix and elastic solid rubber tread, medium load version
Steel plate swivel castors with stop-fix and elastic solid rubber tread, medium load version

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1765.101000402Swivel castorBall bearing36406055851009125100807686200 on request
K1765.101250402Swivel castorBall bearing404060558512591501008076102,5200 on request
K1765.101500502Swivel castorBall bearing6050807511015011190140105-135400 on request
K1765.101600502Swivel castorBall bearing6050807511016011195140105-140400 on request
K1765.102000502Swivel castorBall bearing6550807511020011235140105-165400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33