Product groups
Steel plate swivel and fixed castors with standard solid rubber tyres, heavy duty version
K1760

Steel plate swivel and fixed castors with standard solid rubber...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Solid rubber tyres are shock and impact proof and non-corroding.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1760 Swivel and fixed castors heavy-duty version 434 kB

Drawings (total overview)

Steel plate swivel and fixed castors with standard solid rubber tyres, heavy duty version
Steel plate swivel and fixed castors with standard solid rubber tyres, heavy duty version

Steel plate fixed castors with standard solid rubber tyres, heavy duty version

More information

Drawings

Steel plate fixed castors with standard solid rubber tyres, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BDHPermissible
load
kg
CADAcc.PriceOrder
K1760.080251Fixed castorwithout locking systemPlain bearing258011160 on request
K1760.100321Fixed castorwithout locking systemPlain bearing3210013690 on request
K1760.125251Fixed castorwithout locking systemPlain bearing2512516180 on request
K1760.125321Fixed castorwithout locking systemPlain bearing32125161100 on request

Steel plate swivel castors with standard solid rubber tyres, heavy duty version

More information

Drawings

Steel plate swivel castors with standard solid rubber tyres, heavy duty version
Steel plate swivel castors with standard solid rubber tyres, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDHRPermissible
load
kg
CADAcc.PriceOrder
K1760.08025Swivel castorwithout locking systemPlain bearing4025801118060 on request
K1760.10032Swivel castorwithout locking systemPlain bearing40321001369090 on request
K1760.12525Swivel castorwithout locking systemPlain bearing4025125161102,580 on request
K1760.12532Swivel castorwithout locking systemPlain bearing4032125161102,5100 on request

Steel plate swivel castors with stop-fix, standard solid rubber tyres, heavy duty version

More information

Drawings

Steel plate swivel castors with stop-fix, standard solid rubber tyres, heavy duty version
Steel plate swivel castors with stop-fix, standard solid rubber tyres, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDHRPermissible
load
kg
CADAcc.PriceOrder
K1760.080252Swivel castorwith stop-fix locking systemPlain bearing4025801118060 on request
K1760.100322Swivel castorwith stop-fix locking systemPlain bearing40321001369090 on request
K1760.125252Swivel castorwith stop-fix locking systemPlain bearing4025125161102,580 on request
K1760.125322Swivel castorwith stop-fix locking systemPlain bearing4032125161102,5100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33