Product groups
Wing nuts, Form DE, German style similar to DIN 315
K2344_DE

Wing nuts, Form DE, German style similar to DIN 315

go back

Item description/product images

DescriptionMaterial:Steel, from M12 malleable iron or stainless steel (A 2).Version:Steel and malleable iron electro zinc-plated.
Stainless steel bright.
Note:The wing nuts can be tightened and (generally) loosened tool-free.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2344_DE Wing nuts, Form DE, German style similar to DIN 315 145 kB

Drawings

Wing nuts, Form DE, German style similar to DIN 315

Item selection/filter

Order No.FormMain
material
DA
max.
D2
max.
HH1CADAcc.PriceOrder
K2344.104DEsteelM420810,54,6on request
K2344.105DEsteelM52611136,5on request
K2344.106DEsteelM63313178on request
K2344.108DEsteelM839162010on request
K2344.110DEsteelM1051202512on request
K2344.112DEmalleable ironM12652333,514on request
K2344.116DEmalleable ironM16732937,517on request
K2344.120DEmalleable ironM20903546,521on request
K2344.1104DEstainless steel A2M420810,54,6on request
K2344.1105DEstainless steel A2M52611136,5on request
K2344.1106DEstainless steel A2M63313178on request
K2344.1108DEstainless steel A2M839162010on request
K2344.1110DEstainless steel A2M1051202512on request
K2344.1112DEstainless steel A2M12652333,514on request
K2344.1116DEstainless steel A2M16732937,517on request
K2344.1120DEstainless steel A2M20903546,521on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33