Product groups
Wing grips "Miniwing" stainless steel
K2041

Wing grips "Miniwing" stainless steel

go back

Item description/product images

DescriptionProduct description:The Miniwing wing grips is characterised by their ergonomic and compact design.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
Material:

Stainless steel 1.4308 or 1.4404.

Version:Polished or blasted.Note:The M5 thread is compatible with Hygienic USIT® sealing and shim washers K1491.Accessory:

Hygienic USIT® sealing and shim washer K1491 for the screw-on surface.

Drawing reference:
Form D: tapped through thread
Form E: tapped blind hole
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2041 Wing grips "Miniwing" stainless steel 179 kB

Drawings (total overview)

Wing grips "Miniwing" stainless steel

Wing grips "Miniwing", stainless steel, Form D, thread bored out

More information

Drawings

Wing grips "Miniwing", stainless steel, Form D, thread bored out

Item selection/filter

Order No.FormSteel
code
Surface finish
body
ABD

D2D6HH1H2TCADAcc.PriceOrder
K2041.4280412D1.4308polished2813M411,88,114,12,2513,259 on request
K2041.4280512D1.4308polished2813M511,88,114,12,2513,259 on request
K2041.4280612D1.4308polished2813M611,88,114,12,2513,259 on request
K2041.4280812D1.4308polished2813M811,88,114,12,2513,259 on request
K2041.4280411D1.4308blasted2813M411,88,114,12,2513,259 on request
K2041.4280511D1.4308blasted2813M511,88,114,12,2513,259 on request
K2041.4280611D1.4308blasted2813M611,88,114,12,2513,259 on request
K2041.4280811D1.4308blasted2813M811,88,114,12,2513,259 on request
K2041.4280422D1.4404polished2813M411,88,114,12,2513,259 on request
K2041.4280522D1.4404polished2813M511,88,114,12,2513,259 on request
K2041.4280622D1.4404polished2813M611,88,114,12,2513,259 on request
K2041.4280822D1.4404polished2813M811,88,114,12,2513,259 on request
K2041.4280421D1.4404blasted2813M411,88,114,12,2513,259 on request
K2041.4280521D1.4404blasted2813M511,88,114,12,2513,259 on request
K2041.4280621D1.4404blasted2813M611,88,114,12,2513,259 on request
K2041.4280821D1.4404blasted2813M811,88,114,12,2513,259 on request

Wing grips "Miniwing" stainless steel, Form E, tapped blind hole

More information

Drawings

Wing grips "Miniwing" stainless steel, Form E, tapped blind hole

Item selection/filter

Order No.FormSteel
code
Surface finish
body
ABD

D2HH1H2TCADAcc.PriceOrder
K2041.5280412E1.4308polished2813M411,8152,2513,256 on request
K2041.5280512E1.4308polished2813M511,8152,2513,257,5 on request
K2041.5280612E1.4308polished2813M611,8152,2513,259 on request
K2041.5280812E1.4308polished2813M811,8152,2513,259 on request
K2041.5280411E1.4308blasted2813M411,8152,2513,256 on request
K2041.5280511E1.4308blasted2813M511,8152,2513,257,5 on request
K2041.5280611E1.4308blasted2813M611,8152,2513,259 on request
K2041.5280811E1.4308blasted2813M811,8152,2513,259 on request
K2041.5280422E1.4404polished2813M411,8152,2513,256 on request
K2041.5280522E1.4404polished2813M511,8152,2513,257,5 on request
K2041.5280622E1.4404polished2813M611,8152,2513,259 on request
K2041.5280822E1.4404polished2813M811,8152,2513,259 on request
K2041.5280421E1.4404blasted2813M411,8152,2513,256 on request
K2041.5280521E1.4404blasted2813M511,8152,2513,257,5 on request
K2041.5280621E1.4404blasted2813M611,8152,2513,259 on request
K2041.5280821E1.4404blasted2813M811,8152,2513,259 on request

Wing grips "Miniwing", stainless steel, Form L, external thread

More information

Drawings

Wing grips "Miniwing", stainless steel, Form L, external thread

Item selection/filter

Order No.FormSteel
code
Surface finish
body
ABD

D2HH1H2LCADAcc.PriceOrder
K2041.6280412X8L1.4308polished2813M411,8152,2513,258 on request
K2041.6280512X10L1.4308polished2813M511,8152,2513,2510 on request
K2041.6280512X15L1.4308polished2813M511,8152,2513,2515 on request
K2041.6280512X20L1.4308polished2813M511,8152,2513,2520 on request
K2041.6280612X10L1.4308polished2813M611,8152,2513,2510 on request
K2041.6280612X15L1.4308polished2813M611,8152,2513,2515 on request
K2041.6280612X20L1.4308polished2813M611,8152,2513,2520 on request
K2041.6280612X25L1.4308polished2813M611,8152,2513,2525 on request
K2041.6280612X30L1.4308polished2813M611,8152,2513,2530 on request
K2041.6280812X20L1.4308polished2813M811,8152,2513,2520 on request
K2041.6280812X25L1.4308polished2813M811,8152,2513,2525 on request
K2041.6280812X30L1.4308polished2813M811,8152,2513,2530 on request
K2041.6280812X40L1.4308polished2813M811,8152,2513,2540 on request
K2041.6280411X8L1.4308blasted2813M411,8152,2513,258 on request
K2041.6280511X10L1.4308blasted2813M511,8152,2513,2510 on request
K2041.6280511X15L1.4308blasted2813M511,8152,2513,2515 on request
K2041.6280511X20L1.4308blasted2813M511,8152,2513,2520 on request
K2041.6280611X10L1.4308blasted2813M611,8152,2513,2510 on request
K2041.6280611X15L1.4308blasted2813M611,8152,2513,2515 on request
K2041.6280611X20L1.4308blasted2813M611,8152,2513,2520 on request
K2041.6280611X25L1.4308blasted2813M611,8152,2513,2525 on request
K2041.6280611X30L1.4308blasted2813M611,8152,2513,2530 on request
K2041.6280811X20L1.4308blasted2813M811,8152,2513,2520 on request
K2041.6280811X25L1.4308blasted2813M811,8152,2513,2525 on request
K2041.6280811X30L1.4308blasted2813M811,8152,2513,2530 on request
K2041.6280811X40L1.4308blasted2813M811,8152,2513,2540 on request
K2041.6280422X8L1.4404polished2813M411,8152,2513,258 on request
K2041.6280522X10L1.4404polished2813M511,8152,2513,2510 on request
K2041.6280522X15L1.4404polished2813M511,8152,2513,2515 on request
K2041.6280522X20L1.4404polished2813M511,8152,2513,2520 on request
K2041.6280622X10L1.4404polished2813M611,8152,2513,2510 on request
K2041.6280622X15L1.4404polished2813M611,8152,2513,2515 on request
K2041.6280622X20L1.4404polished2813M611,8152,2513,2520 on request
K2041.6280622X25L1.4404polished2813M611,8152,2513,2525 on request
K2041.6280622X30L1.4404polished2813M611,8152,2513,2530 on request
K2041.6280822X20L1.4404polished2813M811,8152,2513,2520 on request
K2041.6280822X25L1.4404polished2813M811,8152,2513,2525 on request
K2041.6280822X30L1.4404polished2813M811,8152,2513,2530 on request
K2041.6280822X40L1.4404polished2813M811,8152,2513,2540 on request
K2041.6280421X8L1.4404blasted2813M411,8152,2513,258 on request
K2041.6280521X10L1.4404blasted2813M511,8152,2513,2510 on request
K2041.6280521X15L1.4404blasted2813M511,8152,2513,2515 on request
K2041.6280521X20L1.4404blasted2813M511,8152,2513,2520 on request
K2041.6280621X10L1.4404blasted2813M611,8152,2513,2510 on request
K2041.6280621X15L1.4404blasted2813M611,8152,2513,2515 on request
K2041.6280621X20L1.4404blasted2813M611,8152,2513,2520 on request
K2041.6280621X25L1.4404blasted2813M611,8152,2513,2525 on request
K2041.6280621X30L1.4404blasted2813M611,8152,2513,2530 on request
K2041.6280821X20L1.4404blasted2813M811,8152,2513,2520 on request
K2041.6280821X25L1.4404blasted2813M811,8152,2513,2525 on request
K2041.6280821X30L1.4404blasted2813M811,8152,2513,2530 on request
K2041.6280821X40L1.4404blasted2813M811,8152,2513,2540 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33