Product groups
Star grips antibacterial, similar to DIN 6336, metal parts stainless steel
K0154

Star grips antibacterial, similar to DIN 6336, metal parts...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Thermoplastic, slate grey.
Bush and screw stainless steel 1.4305.

Version:Bush and screw bright.Application:The antibacterial KIPP MEDI grip products are highly effective against a variety of hazardous microorganisms, such as bacteria, fungi and even multi-resistant bacteria (e.g. MRSA).
The plastic used incorporates micro-silver particles with an antimicrobial effect to ensure effective results throughout the entire product life cycle.

Function:
The growth of harmful micro-organisms on the product surface is effectively disrupted by means of silver ions, and the existing germs on MEDI grip products are consistently reduced (as tested and confirmed by an accredited testing laboratory).
During cleaning cycles the risk of infection through touching these products is significantly lower.
Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects.Applications:For installation on machines, equipment, plants and furnishings in areas with increased hygienic requirements (including hospitals, doctors' surgeries, rehabilitation centres and food production facilities), as well as for use in public areas or regularly frequented institutions (i.e. nursing homes or daycare centres).Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0154 Star grips antibacterial similar to DIN 6336, metal parts stainless steel 164 kB
 Technical information MEDI grip 771 kB
 Certificate MEDIgrip 369 kB

Drawings (total overview)

Star grips antibacterial, similar to DIN 6336, metal parts stainless steel

Star grips antibacterial
similar to DIN 6336, metal parts stainless steel, Form K

More information

Drawings

Star grips antibacterial similar to DIN 6336, metal parts stainless steel, Form K

Item selection/filter

Order No.FormDD1D8HH3TCADAcc.PriceOrder
K0154.12208144KM84018251314 on request

Star grips antibacterial
similar to DIN 6336, metal parts stainless steel, Form L

More information

Drawings

Star grips antibacterial similar to DIN 6336, metal parts stainless steel, Form L

Item selection/filter

Order No.FormDD1D8HH3LCADAcc.PriceOrder
K0154.12408144X25LM84018251325 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33