Product groups
Triangular grips with high collar, internal thread
K0183_IG

Triangular grips with high collar, internal thread

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Bush electro zinc-plated steel or bright stainless steel.
Version:High-gloss polished.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0183_IG Triangular grips with high collar, internal thread 141 kB

Drawings

Triangular grips with high collar, internal thread

Item selection/filter

Order No.

FormComponent
material
DD1D3HTCADAcc.PriceOrder
K0183.14006KsteelM640162212 on request
K0183.15008KsteelM850182814 on request
K0183.16210KsteelM1062223514 on request
K0183.24006Kstainless steelM64016229 on request
K0183.25008Kstainless steelM850182813 on request
K0183.26210Kstainless steelM1062223513 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33