Product groups
Star grips DIN 6336, grey cast iron, Form E, blind tapped hole
K0151_E

Star grips DIN 6336, grey cast iron, Form E, blind tapped hole

go back

Item description/product images

DescriptionMaterial:Grey cast iron GJL 200.Version:Vibratory ground.
Bright.
On request:Grips with a plastic coating.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0151_E Star grips DIN 6336, grey cast iron, Form E, blind tapped hole 183 kB

Drawings

Star grips DIN 6336, grey cast iron, Form E, blind tapped hole

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HTT1CADAcc.PriceOrder
K0151.506EtumbledM63212201215 on request
K0151.508EtumbledM84014251518 on request
K0151.510EtumbledM105018321821 on request
K0151.512EtumbledM126320402225 on request
K0151.516EtumbledM168025502832 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33