Product groups
Palm grips soft, Form K
K0613_K

Palm grips soft, Form K

go back

Item description/product images

DescriptionMaterial:Body hard thermoplastic.
Coating soft thermoplastic.
Bush or screw steel 5.8.
Version:Body and coating black.
Bush and screw electro zinc-plated.
Note:Palm grips with a soft gripping surface combine the stability of standard thermoplastic grips with the pleasant feel of the soft surface.
The soft coating creates a sympathetic, non-slip surface allowing higher clamping forces while protecting the hand.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0613_K Palm grips soft, Form K 121 kB

Drawings

Palm grips soft, Form K

Item selection/filter

Order No.

FormDD1D2HH1TCADAcc.PriceOrder
K0613.5108KM85115221013 on request
K0613.5110KM105115221013 on request
K0613.7608KM87619,52813,520 on request
K0613.7610KM107619,52813,520 on request
K0613.7612KM127619,52813,520 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33