Product groups
Palm grips, similar to DIN 6335, Form L with external thread
K0148_L

Palm grips, similar to DIN 6335, Form L with external thread

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Screw electro zinc-plated steel.
Version:High-gloss polished.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0148_L Palm grips, similar to DIN 6335, Form L with external thread 136 kB

Drawings

Palm grips, similar to DIN 6335, Form L with external thread

Item selection/filter

Order No.FormDD1D8HH3LCADAcc.PriceOrder
K0148.505X15LM52512156,515 on request
K0148.505X20LM52512156,520 on request
K0148.505X25LM52512156,525 on request
K0148.505X30LM52512156,530 on request
K0148.505X40LM52512166,540 on request
K0148.505X50LM52512166,550 on request
K0148.506X15LM63214201015 on request
K0148.506X20LM63214201020 on request
K0148.506X25LM63214201025 on request
K0148.506X30LM63214201030 on request
K0148.506X40LM63214201040 on request
K0148.506X50LM63214201050 on request
K0148.508X20LM84018261320 on request
K0148.508X25LM84018261325 on request
K0148.508X30LM84018261330 on request
K0148.508X35LM84018261335 on request
K0148.508X40LM84018261340 on request
K0148.508X45LM84018261345 on request
K0148.508X50LM84018261350 on request
K0148.510X20LM105022332020 on request
K0148.510X25LM105022332025 on request
K0148.510X30LM105022332030 on request
K0148.510X35LM105022332035 on request
K0148.510X40LM105022332040 on request
K0148.510X45LM105022332045 on request
K0148.510X50LM105022332050 on request
K0148.512X20LM126327402520 on request
K0148.512X30LM126327402530 on request
K0148.512X40LM126327402540 on request
K0148.512X50LM126327402550 on request
K0148.512X60LM126327402560 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33