Product groups
Clamping element “arness”
K0021

Clamping element “arness”

go back

Item description/product images

DescriptionMaterial:Steel.
Ball knob thermoset PF 31
Version:Housing painted silver-grey hammertone.
All other parts and accessories black oxidised.
Ball knob red.
Note:The travel path is 12 mm. Self-locking occurs in any position within only 1.5 mm of clamp travel, allowing workpieces with tolerances of up to 1 mm to be securely clamped. The arness clamping element can be fitted in any horizontal or vertical position.
Several standard parts have been developed to achieve individual adaptation for various circumstances and are available as optional accessories.
The thrust pad and all parts of the cam system subject to heavy loads are case-hardened.
The maximum permissible clamping force is approximately 4905 N.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0021 Clamping element “arness” 253 kB

Drawings (total overview)

Clamping element “arness”
Clamping element “arness”

"Arness" Clamping Device

More information

Drawings

"Arness" Clamping Device

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
K0021.01see drawing on request

"Arness" Accessories

More information

Drawings

"Arness" Accessories

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K0021.02Clevis on request
K0021.03Tension bracket on request
K0021.04Thrust pad on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33