Product groups
Screw-in hydraulic cylinder single-acting with spring return
K1861

Screw-in hydraulic cylinder single-acting with spring return

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The single-acting screw-in cylinders with spring return are characterised by their compact design and are therefore often used as clamping cylinders. They can be positioned very close to each other. Due to the internal stroke limitation, these screw-in cylinders can be operated without an opposing clamping face. The double wipers installed as standard prevent dynamic leakage and thus increase the service life of the screw-in cylinders. The piston is reset to the initial position by means of an integrated spring.Material:Housing and piston steel.
Seal NBR
Version:Housing black oxidised.
Piston hardened.
Note:The screw-in cylinders can withstand maximum loads in both the tensioned and untensioned state.
To avoid damage to the seals during installation, make sure that the lead-in chamfers as well as the transverse holes for the oil supply are well rounded.
A sealing ring at the bottom of the screw-in hole seals the screw-in cylinder.
Due to the plunger design, no venting of the rod space is required.

The screw-in cylinders should be protected from aggressive cutting and cooling agents.

Thrust pieces for Form B are not supplied.

Follow safety instructions.
Type of operation:Drilled channels.Technical data:Max. operating pressure: 400 bar.Assembly:See mounting contour.Advantages:- Integrated metal wiper.
- Low mounting dimensions.
- Can be used without opposing clamping face.
- Loads in retracted position possible.
- Lineless pressure supply.
Accessory:Form B:
- Rest pads K0307.
- Self-aligning pads K0282, K0302, K1164, K0287, K0288.
- Gripper screws, hexagonal K0386.
Drawing reference:
1) Mounting contour
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1861 Screw-in hydraulic cylinder single-acting with spring return 359 kB
 Technical information for hydraulic clamping elements 150 kB

Drawings (total overview)

Screw-in hydraulic cylinder single-acting with spring return

Screw-in hydraulic cylinder, single-acting with spring return, Form A

More information

Drawings

Screw-in hydraulic cylinder, single-acting with spring return, Form A

Item selection/filter

Order No.FormPiston ØtravelConnection
type
D

GHH1H2H3H8H9H10CADAcc.PriceOrder
K1861.1210230711A1210drilled channels6M22x1,538277315626,5 on request
K1861.1612230711A1612drilled channels6M26x1,546,5348319733,5 on request
K1861.2015230711A2015drilled channels7M30x1,556438423742,5 on request
K1861.2516230711A2516drilled channels7M38x1,559,545,511526,51045 on request
K1861.3220230711A3220drilled channels8M48x1,58771,5127401171 on request
Order No.FormPiston ØLRSWClamping force
at 100 bar
(kN)
Clamping force
at 400 bar
(kN)
Spring return
force min.
(N)
Oil requirement /
10mm travel
(cm³)
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1861.1210230711A123125241,14,5301,1340 on request
K1861.1612230711A1634352728502,0150 on request
K1861.2015230711A204050323,112,5753,1460 on request
K1861.2516230711A255270414,919,61254,9180 on request
K1861.3220230711A3262100508322008,04225 on request

Screw-in hydraulic cylinder, single-acting with spring return, Form B

More information

Drawings

Screw-in hydraulic cylinder, single-acting with spring return, Form B

Item selection/filter

Order No.FormPiston ØtravelConnection
type
D

GG1HH1H2H3H5H6H8H9H10CADAcc.PriceOrder
K1861.1210230811B1210drilled channels6M22x1,5M645277105,56,515626,5 on request
K1861.1612230811B1612drilled channels6M26x1,5M652,534895,56,519733,5 on request
K1861.2015230811B2015drilled channels7M30x1,5M865,543813,56823742,5 on request
K1861.2516230811B2516drilled channels7M38x1,5M868,545,511147826,51045 on request
K1861.3220230811B3220drilled channels8M48x1,5M129871,51218912401171 on request
Order No.FormPiston ØLSW1Clamping force
at 100 bar
(kN)
Clamping force
at 400 bar
(kN)
Spring return
force min.
(N)
Oil requirement /
10mm travel
(cm³)
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1861.1210230811B1231101,14,5301,1340 on request
K1861.1612230811B16341328502,0150 on request
K1861.2015230811B2040173,112,5753,1460 on request
K1861.2516230811B2552194,919,61254,9180 on request
K1861.3220230811B3262248322008,04225 on request

Screw-in hydraulic cylinder, single-acting with spring return, Form C

More information

Drawings

Screw-in hydraulic cylinder, single-acting with spring return, Form C

Item selection/filter

Order No.FormPiston ØtravelConnection
type
D

GHH1H2H3H8H9H10CADAcc.PriceOrder
K1861.1210230911C1210drilled channels6M22x1,545,527710,515626,5 on request
K1861.1612230911C1612drilled channels6M26x1,5543481119733,5 on request
K1861.2015230911C2015drilled channels7M30x1,569,543817,523742,5 on request
K1861.2516230911C2516drilled channels7M38x1,572,545,5111826,51045 on request
K1861.3220230911C3220drilled channels8M48x1,510071,51220401171 on request
Order No.FormPiston ØLSWClamping force
at 100 bar
(kN)
Clamping force
at 400 bar
(kN)
Spring return
force min.
(N)
Oil requirement /
10mm travel
(cm³)
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1861.1210230911C1231241,14,5301,1340 on request
K1861.1612230911C16342728502,0150 on request
K1861.2015230911C2040323,112,5753,1460 on request
K1861.2516230911C2552414,919,61254,9180 on request
K1861.3220230911C3262508322008,04225 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33