Product groups
Rustproof stainless steel

Rustproof stainless steel

go back
KIPP has expanded the stainless steel product range. The range includes hinges, toggle clamps and spring plungers made entirely from stainless steel. The grades A2 and A4 are used for these products as well as other austenitic alloys.
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33