Product groups
Plugs with tapped hole, plastic for square tubes
K2031

Plugs with tapped hole, plastic for square tubes

go back

Item description/product images

DescriptionMaterial:Body polyamide.Version:Body black.Note:Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2031 Plugs with tapped hole, plastic for square tubes 242 kB

Drawings (total overview)

Plugs with tapped hole, plastic for square tubes

Plugs with tapped hole, plastic for square tubes, Form A, square

More information

Drawings

Plugs with tapped hole, plastic for square tubes, Form A, square

Item selection/filter

Order No.FormForm definitionAD1

HLL1Load rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2031.2020081520Asquare20M8516,514,5220x20x1,5-2 on request
K2031.2222081520Asquare22M8516,514,5222x22x1,5-2 on request
K2031.2525081520Asquare25M8516,514,5225x25x1,5-2 on request
K2031.3030081520Asquare30M8516,514,5230x30x1,5-2 on request
K2031.3030082530Asquare30M8516,514,5230x30x2,5-3 on request
K2031.3232081520Asquare32M852414,5232x32x1,5-2 on request
K2031.3434081520Asquare34M852414,5234x34x1,5-2 on request
K2031.3535081520Asquare35M852414,5235x35x1,5-2 on request
K2031.3838081520Asquare38M852414,5238x38x1,5-2 on request
K2031.4040081520Asquare40M852414,5240x40x1,5-2 on request
K2031.4040082530Asquare40M852414,5240x40x2,5-3 on request
K2031.4545081520Asquare45M852414,5245x45x1,5-2 on request
K2031.5050081520Asquare50M852414,5250x50x1,5-2 on request
K2031.5050082530Asquare50M852414,5250x50x2,5-3 on request
K2031.2020101520Asquare20M10516,514,5220x20x1,5-2 on request
K2031.2222101520Asquare22M10516,514,5222x22x1,5-2 on request
K2031.2525101520Asquare25M10516,514,5225x25x1,5-2 on request
K2031.3030101520Asquare30M10516,514,5230x30x1,5-2 on request
K2031.3030102530Asquare30M10516,514,5230x30x2,5-3 on request
K2031.3232101520Asquare32M1052414,5232x32x1,5-2 on request
K2031.3434101520Asquare34M1052414,5234x34x1,5-2 on request
K2031.3535101520Asquare35M1052414,5235x35x1,5-2 on request
K2031.3838101520Asquare38M1052414,5238x38x1,5-2 on request
K2031.4040101520Asquare40M1052414,5240x40x1,5-2 on request
K2031.4040102530Asquare40M1052414,5240x40x2,5-3 on request
K2031.4545101520Asquare45M1052414,5245x45x1,5-2 on request
K2031.5050101520Asquare50M1052414,5250x50x1,5-2 on request
K2031.5050102530Asquare50M1052414,5250x50x2,5-3 on request
K2031.2525121520Asquare25M12516,514,5225x25x1,5-2 on request
K2031.3030121520Asquare30M12516,514,5230x30x1,5-2 on request
K2031.3030122530Asquare30M12516,514,5230x30x2,5-3 on request
K2031.3232121520Asquare32M1252414,5232x32x1,5-2 on request
K2031.3434121520Asquare34M1252414,5234x34x1,5-2 on request
K2031.3535121520Asquare35M1252414,5235x35x1,5-2 on request
K2031.3838121520Asquare38M1252414,5238x38x1,5-2 on request
K2031.4040121520Asquare40M1252414,5240x40x1,5-2 on request
K2031.4040122530Asquare40M1252414,5240x40x2,5-3 on request
K2031.4545121520Asquare45M1252414,5245x45x1,5-2 on request
K2031.5050121520Asquare50M1252414,5250x50x1,5-2 on request
K2031.5050122530Asquare50M1252414,5250x50x2,5-3 on request

Plugs with tapped hole, plastic for square tubes, Form B, rectangular

More information

Drawings

Plugs with tapped hole, plastic for square tubes, Form B, rectangular

Item selection/filter

Order No.FormForm definitionABD1

HLL1Load rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2031.4020081520Brectangular4020M852414,5240x20x1,5-2 on request
K2031.4025081520Brectangular4025M852414,5240x25x1,5-2 on request
K2031.4030081520Brectangular4030M852414,5240x30x1,5-2 on request
K2031.5020081520Brectangular5020M852414,5250x20x1,5-2 on request
K2031.5025082530Brectangular5025M852414,5250x25x1,5-2 on request
K2031.5030081015Brectangular5030M852414,5250x30x1-1,5 on request
K2031.5030081520Brectangular5030M852414,5250x30x1,5-2 on request
K2031.6025081520Brectangular6025M852414,5260x25x1,5-2 on request
K2031.6030081520Brectangular6030M852414,5260x30x1,5-2 on request
K2031.6040081520Brectangular6040M852414,5260x40x1,5-2 on request
K2031.4020101520Brectangular4020M1052414,5240x20x1,5-2 on request
K2031.4025101520Brectangular4025M1052414,5240x25x1,5-2 on request
K2031.4030101520Brectangular4030M1052414,5240x30x1,5-2 on request
K2031.5020101520Brectangular5020M1052414,5250x20x1,5-2 on request
K2031.5025102530Brectangular5025M1052414,5250x25x1,5-2 on request
K2031.5030101015Brectangular5030M1052414,5250x30x1-1,5 on request
K2031.5030101520Brectangular5030M1052414,5250x30x1,5-2 on request
K2031.6025101520Brectangular6025M1052414,5260x25x1,5-2 on request
K2031.6030101520Brectangular6030M1052414,5260x30x1,5-2 on request
K2031.6040101520Brectangular6040M1052414,5260x40x1,5-2 on request
K2031.4030121520Brectangular4030M1252414,5240x30x1,5-2 on request
K2031.5030121015Brectangular5030M1252414,5250x30x1-1,5 on request
K2031.5030121520Brectangular5030M1252414,5250x30x1,5-2 on request
K2031.6030121520Brectangular6030M1252414,5260x30x1,5-2 on request
K2031.6040121520Brectangular6040M1252414,5260x40x1,5-2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Pakistan
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33