K0384Ball-end thrust screws without head stainless steel with full... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw stainless steel. Ball stainless steel, POM or ceramic Si3N4. Version:Stainless steel bright.Note:Ball-end thrust screws with full ball are used when a clean, polished contact surface is required. Longer versions have been designed especially to be glued in, allowing mechanical connecting elements with external threads to be made cost-effectively for small and medium-sized runs. Silicon nitride (Si3N4) is characterised by a combination of excellent properties, these include high resilience and strength, excellent wear resistance and good chemical resistance. Drawing reference:Form A: stainless steel ball Form D: POM ball Form E: ceramic ball Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | L | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0384.1046 | A | M4 | 6 | 2,5 | 2 | 3,5 | | | on request | | K0384.1048 | A | M4 | 8 | 2,5 | 2 | 3,5 | | | on request | | K0384.10410 | A | M4 | 10 | 2,5 | 2 | 3,5 | | | on request | | K0384.10412 | A | M4 | 12 | 2,5 | 2 | 3,5 | | | on request | | K0384.10416 | A | M4 | 16 | 2,5 | 2 | 3,5 | | | on request | | K0384.10420 | A | M4 | 20 | 2,5 | 2 | 3,5 | | | on request | | K0384.10425 | A | M4 | 25 | 2,5 | 2 | 3,5 | | | on request | | K0384.10430 | A | M4 | 30 | 2,5 | 2 | 3,5 | | | on request | | K0384.10435 | A | M4 | 35 | 2,5 | 2 | 3,5 | | | on request | | K0384.10440 | A | M4 | 40 | 2,5 | 2 | 3,5 | | | on request | | K0384.1058 | A | M5 | 8 | 3 | 2,5 | 4,5 | | | on request | | K0384.10510 | A | M5 | 10 | 3 | 2,5 | 4,5 | | | on request | | K0384.10512 | A | M5 | 12 | 3 | 2,5 | 4,5 | | | on request | | K0384.10516 | A | M5 | 16 | 3 | 2,5 | 4,5 | | | on request | | K0384.10520 | A | M5 | 20 | 3 | 2,5 | 4,5 | | | on request | | K0384.10525 | A | M5 | 25 | 3 | 2,5 | 4,5 | | | on request | | K0384.10530 | A | M5 | 30 | 3 | 2,5 | 4,5 | | | on request | | K0384.10535 | A | M5 | 35 | 3 | 2,5 | 4,5 | | | on request | | K0384.10540 | A | M5 | 40 | 3 | 2,5 | 4,5 | | | on request | | K0384.10550 | A | M5 | 50 | 3 | 2,5 | 4,5 | | | on request | | K0384.1068 | A | M6 | 8,8 | 4 | 3 | 9 | | | on request | | K0384.10610 | A | M6 | 10,8 | 4 | 3 | 9 | | | on request | | K0384.10612 | A | M6 | 12,8 | 4 | 3 | 9 | | | on request | | K0384.10616 | A | M6 | 16,8 | 4 | 3 | 9 | | | on request | | K0384.10620 | A | M6 | 20,8 | 4 | 3 | 9 | | | on request | | K0384.10625 | A | M6 | 25,8 | 4 | 3 | 9 | | | on request | | K0384.10630 | A | M6 | 30,8 | 4 | 3 | 9 | | | on request | | K0384.10635 | A | M6 | 35,8 | 4 | 3 | 9 | | | on request | | K0384.10640 | A | M6 | 40,8 | 4 | 3 | 9 | | | on request | | K0384.10650 | A | M6 | 50,8 | 4 | 3 | 9 | | | on request | | K0384.10660 | A | M6 | 60,8 | 4 | 3 | 9 | | | on request | | K0384.10680 | A | M6 | 80,8 | 4 | 3 | 9 | | | on request | | K0384.10810 | A | M8 | 11,2 | 5,5 | 4 | 10 | | | on request | | K0384.10812 | A | M8 | 13,2 | 5,5 | 4 | 10 | | | on request | | K0384.10816 | A | M8 | 17,2 | 5,5 | 4 | 15 | | | on request | | K0384.10820 | A | M8 | 21,2 | 5,5 | 4 | 15 | | | on request | | K0384.10825 | A | M8 | 26,2 | 5,5 | 4 | 15 | | | on request | | K0384.10830 | A | M8 | 31,2 | 5,5 | 4 | 15 | | | on request | | K0384.10835 | A | M8 | 36,2 | 5,5 | 4 | 15 | | | on request | | K0384.10840 | A | M8 | 41,2 | 5,5 | 4 | 15 | | | on request | | K0384.10850 | A | M8 | 51,2 | 5,5 | 4 | 15 | | | on request | | K0384.10860 | A | M8 | 61,2 | 5,5 | 4 | 15 | | | on request | | K0384.10880 | A | M8 | 81,2 | 5,5 | 4 | 15 | | | on request | | K0384.11012 | A | M10 | 13,7 | 7 | 5 | 20 | | | on request | | K0384.11016 | A | M10 | 17,7 | 7 | 5 | 20 | | | on request | | K0384.11020 | A | M10 | 21,7 | 7 | 5 | 20 | | | on request | | K0384.11025 | A | M10 | 26,7 | 7 | 5 | 20 | | | on request | | K0384.11030 | A | M10 | 31,7 | 7 | 5 | 20 | | | on request | | K0384.11035 | A | M10 | 36,7 | 7 | 5 | 20 | | | on request | | K0384.11040 | A | M10 | 41,7 | 7 | 5 | 20 | | | on request | | K0384.11050 | A | M10 | 51,7 | 7 | 5 | 20 | | | on request | | K0384.11060 | A | M10 | 61,7 | 7 | 5 | 20 | | | on request | | K0384.11216 | A | M12 | 18 | 8,5 | 6 | 30 | | | on request | | K0384.11220 | A | M12 | 22 | 8,5 | 6 | 30 | | | on request | | K0384.11225 | A | M12 | 27 | 8,5 | 6 | 30 | | | on request | | K0384.11230 | A | M12 | 32 | 8,5 | 6 | 30 | | | on request | | K0384.11232 | A | M12 | 34 | 8,5 | 6 | 30 | | | on request | | K0384.11235 | A | M12 | 37 | 8,5 | 6 | 30 | | | on request | | K0384.11240 | A | M12 | 42 | 8,5 | 6 | 30 | | | on request | | K0384.11250 | A | M12 | 52 | 8,5 | 6 | 30 | | | on request | | K0384.11260 | A | M12 | 62 | 8,5 | 6 | 30 | | | on request | | K0384.11620 | A | M16 | 23,3 | 12 | 8 | 60 | | | on request | | K0384.11625 | A | M16 | 28,3 | 12 | 8 | 60 | | | on request | | K0384.11630 | A | M16 | 33,3 | 12 | 8 | 60 | | | on request | | K0384.11635 | A | M16 | 38,3 | 12 | 8 | 60 | | | on request | | K0384.11640 | A | M16 | 43,3 | 12 | 8 | 60 | | | on request | | K0384.11650 | A | M16 | 53,3 | 12 | 8 | 60 | | | on request | | K0384.11660 | A | M16 | 63,3 | 12 | 8 | 60 | | | on request | | K0384.30410 | D | M4 | 10 | 2,5 | 2 | 0,3 | | | on request | | K0384.30412 | D | M4 | 12 | 2,5 | 2 | 0,3 | | | on request | | K0384.30416 | D | M4 | 16 | 2,5 | 2 | 0,3 | | | on request | | K0384.3046 | D | M4 | 6 | 2,5 | 2 | 0,3 | | | on request | | K0384.3048 | D | M4 | 8 | 2,5 | 2 | 0,3 | | | on request | | K0384.30510 | D | M5 | 10 | 3 | 2,5 | 0,5 | | | on request | | K0384.30512 | D | M5 | 12 | 3 | 2,5 | 0,5 | | | on request | | K0384.30516 | D | M5 | 16 | 3 | 2,5 | 0,5 | | | on request | | K0384.30520 | D | M5 | 20 | 3 | 2,5 | 0,5 | | | on request | | K0384.30525 | D | M5 | 25 | 3 | 2,5 | 0,5 | | | on request | | K0384.3058 | D | M5 | 8 | 3 | 2,5 | 0,5 | | | on request | | K0384.30610 | D | M6 | 10,8 | 4 | 3 | 0,9 | | | on request | | K0384.30612 | D | M6 | 12,8 | 4 | 3 | 0,9 | | | on request | | K0384.30616 | D | M6 | 16,8 | 4 | 3 | 0,9 | | | on request | | K0384.30620 | D | M6 | 20,8 | 4 | 3 | 0,9 | | | on request | | K0384.30625 | D | M6 | 25,8 | 4 | 3 | 0,9 | | | on request | | K0384.30810 | D | M8 | 11,2 | 5,5 | 4 | 1,5 | | | on request | | K0384.30812 | D | M8 | 13,2 | 5,5 | 4 | 1,5 | | | on request | | K0384.30816 | D | M8 | 17,2 | 5,5 | 4 | 1,5 | | | on request | | K0384.30820 | D | M8 | 21,2 | 5,5 | 4 | 1,5 | | | on request | | K0384.30825 | D | M8 | 26,2 | 5,5 | 4 | 1,5 | | | on request | | K0384.30830 | D | M8 | 31,2 | 5,5 | 4 | 1,5 | | | on request | | K0384.80512 | E | M5 | 12 | 3 | 2,5 | 4,5 | | | on request | | K0384.80520 | E | M5 | 20 | 3 | 2,5 | 4,5 | | | on request | | K0384.8058 | E | M5 | 8 | 3 | 2,5 | 4,5 | | | on request | | K0384.80610 | E | M6 | 10,8 | 4 | 3 | 9 | | | on request | | K0384.80616 | E | M6 | 16,8 | 4 | 3 | 9 | | | on request | | K0384.80620 | E | M6 | 20,8 | 4 | 3 | 9 | | | on request | | K0384.80625 | E | M6 | 25,8 | 4 | 3 | 9 | | | on request | | K0384.80810 | E | M8 | 11,2 | 5,5 | 4 | 10 | | | on request | | K0384.80812 | E | M8 | 13,2 | 5,5 | 4 | 10 | | | on request | | K0384.80820 | E | M8 | 21,2 | 5,5 | 4 | 15 | | | on request | | K0384.80825 | E | M8 | 26,2 | 5,5 | 4 | 15 | | | on request | | K0384.80830 | E | M8 | 31,2 | 5,5 | 4 | 15 | | | on request | | K0384.81012 | E | M10 | 13,7 | 7 | 5 | 20 | | | on request | | K0384.81016 | E | M10 | 17,7 | 7 | 5 | 20 | | | on request | | K0384.81020 | E | M10 | 21,7 | 7 | 5 | 20 | | | on request | | K0384.81025 | E | M10 | 26,7 | 7 | 5 | 20 | | | on request | | K0384.81035 | E | M10 | 36,7 | 7 | 5 | 20 | | | on request | | K0384.81216 | E | M12 | 18 | 8,5 | 6 | 30 | | | on request | | K0384.81220 | E | M12 | 22 | 8,5 | 6 | 30 | | | on request | | K0384.81230 | E | M12 | 32 | 8,5 | 6 | 30 | | | on request | | K0384.81240 | E | M12 | 42 | 8,5 | 6 | 30 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|