Product groups
Pull handles, aluminium, slanted both sides
K0199

Pull handles, aluminium, slanted both sides

go back

Item description/product images

DescriptionMaterial:EN AW-6060Version:Matt-finished and anodised or powder-coatedAssembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0199 Pull handles, aluminium, slanted both sides 131 kB

Drawings

Pull handles, aluminium, slanted both sides

Item selection/filter

Order No.Main
colour
ABCDHLSTLoad
capacity
N
CADAcc.PriceOrder
K0199.120061natural1202210,5M63914624151000 on request
K0199.140081natural1402512M84517028161000 on request
K0199.160081natural1602813,5M85219432161000 on request
K0199.120062black1202210,5M63914624151000 on request
K0199.140082black1402512M84517028161000 on request
K0199.160082black1602813,5M85219432161000 on request
K0199.120063titanium1202210,5M63914624151000 on request
K0199.140083titanium1402512M84517028161000 on request
K0199.160083titanium1602813,5M85219432161000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33