Clamping units
Clamp straps
Hook clamps
Swing clamps
Pull clamps, thrust clamps
Side clamp
Toe Clamps
Fixture clamps, cam clamps
T-slot clamp
Wedge clamps
Centring clamp
Clamping elements for grid systems
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
Classic products
Order number, changeover
Callback
For suppliers
Shipment conditions
GT&C
Clamping elements
go back
Products
Operating parts | standard elements
Clamping elements
Novelties
Expansion
clamping lever
Expansion
ball-end thrust screws
Plastic grips
Side clamp, steel with clamping point
Shaft collar, plastic
Indexing plungers steel or stainless steel with plastic eyelet grip
Mandrel collet for small bores
Mandrel collet for small bores for automated clamping
Telescopic slides, steel, compact, full extension, load capacity up to 420 kg
Telescopic slides, steel, compact, full extension, load capacity up to 480 kg
Sockets
Combination
spanner
Plastic star grips DIN 6336
Rod ends with plain bearings
DIN 7603 sealing washers copper or aluminium
T-grips, plastic
Expansion
Telescoping rails
Hand wheels, steel, stamped
Handwheels sheet stainless steel
Snap locks
Snap locks
Pull handles stainless steel, oval with thru hole
Clamping bolt flexible
Clamping elements are used to clamp workpieces in fixtures for machine tool production. A variety of components hold the workpiece in position for CNC machining. Ideal for fixture construction and machine tool manufacturing.
Clamping units
119 Product(s)
Clamp straps
234 Product(s)
Hook clamps
155 Product(s)
Swing clamps
334 Product(s)
Pull clamps, thrust clamps
140 Product(s)
Side clamp
89 Product(s)
Toe Clamps
62 Product(s)
Fixture clamps, cam clamps
147 Product(s)
T-slot clamp
34 Product(s)
Wedge clamps
94 Product(s)
Centring clamp
113 Product(s)
Clamping elements for grid systems
22 Product(s)
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
PRODUCT LINES
The KIPP product lines offer the perfect solution for every application area.
more...