KIPP news archive
Press area
Newsletter
Callback
For suppliers
Shipment conditions
GT&C
KIPP News
go back
News
KIPP News
23/09/27
-
A grip on security - Kipp integrates security features into star grips and ball lock pins
No accidental loosening of the grips and pins: The user benefits from an integrated locking mechanism
more...
23/09/14
-
KIPP UNILOCK series expanded - Three new clamping modules for pneumatic zero point clamping technology
With three new clamping modules, KIPP now offers users even more options for the precise clamping of fixtures on metal-cutting machining centres.
more...
23/09/07
-
Hydraulic clamping elements, new to the KIPP portfolio - Flexible solutions for diverse clamping tasks
In addition to mechanical and pneumatic clamping technology, we now also offer a wide range of hydraulic clamping elements.
more...
23/08/03
-
Secure locking in all environments -Stainless steel snap locks from KIPP
Resistant to moisture, acid and seawater: Our new stainless steel snap locks are suitable for indoor and outdoor applications.
more...
23/07/11
-
Functional and elegant - aluminium handwheels from KIPP
HEINRICH KIPP WERK has expanded its product range with a series of light aluminium handwheels that perfectly combine function and design.
more...
23/06/19
-
Clamping levers from KIPP
Known worldwide for decades - clamping levers from HEINRICH KIPP WERK
more...
23/06/10
-
KIPP FRANCE celebrates an anniversary - A 20 year success story in French
A reliable partner in France for two decades.
more...
23/06/06
-
Positioning bushes with status sensor from KIPP - All positions under control
Positioning and locating bushes with status sensor enable the integration of a central positioning control for indexing and ball lock pins
more...
23/03/29
-
Rapid positioning and locking - indexing plungers with twist knob
KIPP now has indexing plungers with twist knobs in various sizes in its product range.
more...
23/03/04
-
KIPP UNILOCK
Maximum flexibility with minimum setup times - Learn more about the diversity of KIPP UNILOCK.
more...
22/04/29
-
Low maintenance and reliable:
Wired indexing plungers with status sensor:
more...
22/03/15
-
KIPPflexX series range expansion
The new 90 mm KIPPflexX 5-axis vice is designed for smaller machine tables. It enables the machining of the outer contour of workpieces sized around 100 mm.
more...
22/02/18
-
The KIPP Group goes Olympic
Katharina Menz, Olympic participant and decisive figure in the German judoka national squad, starts as a management trainee at the company that is a partner to top-level sports.
more...
22/02/01
-
Quick and secure workpiece clamping
Workpieces can be quickly and securely fixated or clamped using toggle clamps from KIPP. The wide variety available make them very versatile.
more...
22/01/17
-
Cooperation between the KIPP Group and the Technical College in Horb
This new cooperation enables an even deeper practical teaching focus, from which students will be able to profit uniquely.
more...
22/01/05
-
The indexing plunger for stringent hygiene requirements.
New indexing plunger according to Hygienic DESIGN requirements, prevents the adherence of dirt particles and eases the cleaning process.
more...
The news archive
All news as of 2018 can be found here
more...