Product groups
Quarter-turn locks, stainless steel with T-grip
K1109

Quarter-turn locks, stainless steel with T-grip

go back

Item description/product images

DescriptionMaterial:

Grip and tongue 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.

Version:Bright.Note:Quarter-turn lock with T-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn lock is supplied with 2 keys. The key can be removed in both the closed and open position. The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 1333).
Rating IP65.

Order the desired tongue separately. Every tongue can be combined with this housing.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1109 Quarter-turn locks, stainless steel with T-grip 199 kB

Drawings (total overview)

Quarter-turn locks, stainless steel with T-grip

Quarter-turn locks, stainless steel with T-grip

More information

Drawings

Item selection/filter

Order No.FormActuationH

SWCADAcc.PriceOrder
K1109.1186AT-Grip1827 on request
K1109.2186Blockable T-grip1827 on request

Tongue for quarter-turn lock, stainless steel

More information

Drawings

Tongue for quarter-turn lock, stainless steel

Item selection/filter

Order No.Main
material
A
for housing length
H=18
CADAcc.PriceOrder
K1114.245X180stainless steel18 on request
K1114.245X200stainless steel20 on request
K1114.245X240stainless steel24 on request
K1114.245X280stainless steel28 on request
K1114.245X320stainless steel32 on request
K1114.245X340stainless steel34 on request
K1114.245X360stainless steel36 on request
K1114.245X380stainless steel38 on request
K1114.245X400stainless steel40 on request
K1114.245X420stainless steel42 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33