K2049Cam clamps, steel with tension lever |
go back |
|
|
DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Dimension A refers to the distance from the workpiece to screw centre (cam screw).
Form B with clamp plate is recommended to minimise scratches on the workpiece.
The hexagonal key on the tension lever enables the lever to be mounted in 60° increments, thus aligning it according to the users requirements. Advantages:- Compact design - Rapid and easy clamping of the component - Tool-free clamping with tension leverAccessory:Clamping plate K2050.Drawing reference:(1) Clamping screw (2) Spring washer (3) Tension lever (4) Hex key (5) Cam clamp (6) Clamping plate Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Form definition | A | D | D1 | D2 | H | H1 | H2 | H3 | H4 | CAD | Acc. | Price | Order |
---|
K2049.080 | A | without clamping plate | 7,1 | 12 | M8 | 10 | 6 | 12 | 9 | 1,5 | 8,5 | | | on request | | K2049.100 | A | without clamping plate | 8,3 | 14 | M10 | 12 | 7 | 15 | 11 | 1,8 | 10 | | | on request | | K2049.120 | A | without clamping plate | 9,5 | 16 | M12 | 14 | 8 | 18 | 13 | 2,2 | 12 | | | on request | |
Order No. | Form | L | L1 | R | Travel S | SW | Clamping force kN | Recommended tightening torque Nm | CAD | Acc. | Price | Order |
---|
K2049.080 | A | 6 | 8,2 | 25 | 2,2 | 2,5 | 0,3 | 1,2 | | | on request | | K2049.100 | A | 7 | 9,5 | 30 | 2,5 | 3 | 0,5 | 3 | | | on request | | K2049.120 | A | 8 | 10,9 | 40 | 2,9 | 5,5 | 0,7 | 6 | | | on request | |
|
Order No. | Form | Form definition | A | B | D | D1 | D2 | H | H1 | H2 | H3 | H4 | H5 | CAD | Acc. | Price | Order |
---|
K2049.081 | B | with clamping plate | 7,1 | 12 | 12 | M8 | 10 | 6 | 12 | 9 | 1,5 | 8,5 | 7 | | | on request | | K2049.101 | B | with clamping plate | 8,3 | 14 | 14 | M10 | 12 | 7 | 15 | 11 | 1,8 | 10 | 8 | | | on request | | K2049.121 | B | with clamping plate | 9,5 | 16 | 16 | M12 | 14 | 8 | 18 | 13 | 2,2 | 12 | 9 | | | on request | |
Order No. | Form | L | L1 | L2 | L3 | R | Travel S | SW | Clamping force kN | Recommended tightening torque Nm | CAD | Acc. | Price | Order |
---|
K2049.081 | B | 6 | 8,2 | 1 | 15,5 | 25 | 2,2 | 2,5 | 0,3 | 1,2 | | | on request | | K2049.101 | B | 7 | 9,5 | 1 | 18 | 30 | 2,5 | 3 | 0,5 | 3 | | | on request | | K2049.121 | B | 8 | 10,9 | 1 | 20 | 40 | 2,9 | 5,5 | 0,7 | 6 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|