Product groups
Rubber buffers type AT tapered
K0567

Rubber buffers type AT waisted with external thread both sides

go back

Item description/product images

DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Version:Steel electro zinc-plated.Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Rubber buffers with a waisted contour reduce high edge loads on the rubber by radial deflection and so increase the components service life.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.


Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0567 Rubber buffers type AT waisted with external thread both sides 161 kB
 Technical information for rubber-metal buffers 57 kB

Drawings

Rubber buffers type AT waisted with external thread both sides

Item selection/filter

Order No.

DD1HGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K0567.0100105710810M4133137 on request
K0567.01501557151215M41371135 on request
K0567.02001557201415M618177283 on request
K0567.03002057302220M823212763 on request
K0567.04003057403330M8232021111 on request
K0567.04004857402048M823101626 on request
K0567.05003057504030M10283511229 on request
K0567.07504057755040M12374662330 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33