DescriptionMaterial:Housing, stainless steel 1.4305. Actuation and fastening nut, stainless steel 1.4404.Version:Bright.Note:The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.
Please order required tongue version separately. Every tongue can be combined with every housing.Accessory:Key K0535Drawing reference:
Actuation: a) square 7 mm b) square 8 mm c) double lug 3 mm d) double lug 5 mm e) wing grip
1) O-ring 2) flat seal
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.