Product groups
Quarter-turn locks small version
K0518

Quarter-turn locks small version

go back

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Tongue steel.
Version:Housing and actuator trivalent passivated.
Wing-handle version powder-coated.
Tongue electro zinc-plated.
Note:Small quarter turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Please order the desired tongue type separately. Every tongue can be combined with every housing.
Accessory:Key K0535Drawing reference:
Actuation:
a) square 6 mm
b) slot
c) wing grip
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0518 Quarter-turn locks small version 179 kB

Drawings (total overview)

Quarter-turn locks small version

Quarter-turn locks small version

More information

Drawings

Item selection/filter

Order No.

ActuationH

SWCADAcc.PriceOrder
K0518.16131square 6 mm13,520  on request
K0518.20131slot13,520 on request
K0518.30132grip13,520 on request

Tongue for quarter-turn lock, steel

More information

Drawings

Tongue for quarter-turn lock, steel

Item selection/filter

Order No.A

L

CADAcc.PriceOrder
K0519.125X0757,525 on request
K0519.125X13513,525 on request
K0519.125X19519,525 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33