Product groups

CAD data

go back
  • CAD data
  • CAD data
  • CAD data

3D-CAD data from KIPP

You can find the CAD download function directly by the product.

HEINRICH KIPP WERK, in cooperation with CADENAS, provides its customers with formatted 2D and 3D CAD drawings free of charge. Perfect for designers who want to make rapid progress.

Our practical CAD service enables the immediate incorporation of the original data into your CAD. The 360° all-round view visualises, e.g. dimensions, distances, interfering edges and bores. In addition to the geometric forms, the technical features of the product are also revealed.

All common 2D and 3D machining formats are taken into account. The interfaces are deliberately kept neutral (SAT / STEP / IGES / DFX). This means that the drawings can be edited with most CAD programs:


- Catia                    - Auto CAD          - Pro/E

- Solid Designer     - SolidWorks        - Me10

- Solid Edge           - Unigraphics       - Inventor

Logo CADENAS GmbH
CAD library
Download all our CAD data as a compact file - quickly and free of charge.
The KIPP library includes all the products from the current catalogues
OPERATING PARTS | STANDARD ELEMENTS and CLAMPING TECHNOLOGY.

Please note that the data size is 7.2 GB.
Download
possible after login
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33