Product groups
Handwheels disc stainless steel with revolving grip
K1307

Handwheels disc stainless steel with revolving grip

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Turned, bright.
Hub is centre bored.
On request:

Stainless steel 1.4401.
Stainless steel 1.4404.
Stainless steel 1.4571.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1307 Handwheels disc stainless steel with revolving grip 160 kB

Drawings

Handwheels disc stainless steel with revolving grip

Item selection/filter

Order No.D1D2

D3L1L2L3L4CADAcc.PriceOrder
K1307.4076X0076,29,9122,117,026,127,937,9 on request
K1307.4101X00101,611,9425,918,037,8731,739,88 on request
K1307.4152X00152,419,0538,122,112,738,163,5 on request
K1307.4203X00203,222,145,724,1314,2245,776,2 on request
K1307.4254X0025422,150,826,6715,7550,876,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33