Product groups

Anuga FoodTec

go back
Anuga FoodTec
Cologne
19.03. - 22.03.2024
Hall 8.1, booth A090
Anuga FoodTec is the only event worldwide that addresses all areas and sectors of the foodstuff industry, from processing to packaging.
This year at the trade show, we are presenting two exclusive innovations from the NOVOnox hygienic product line: an indexing plunger and a new screw system, both in Hygienic DESIGN.

HEINRICH KIPP WERK has developed an indexing plunger with a surface finish of Ra < 0.8 µm which prevents dirt particles from adhering. The product is resistant to polar and non-polar as well as aromatic substances. Furthermore, the indexing plunger is easy to clean.

The new Hygienic DESIGN screw system is free of grooves, burrs or uneven head surfaces. The product is absolutely resistant to cleaning media with a pH value between pH4 and pH14 as well as strong alkalis. This makes both the indexing plunger and the screw system from KIPP ideal for use in the foodstuff and pharmaceutical industries as well as in medical technology.

Info: Anuga FoodTec

Discover our Hygienic DESIGN innovations

Do you have any questions, or would you like to know more about our products and the HEINRICH KIPP WERK? At the exhibition we offer you the possibility to meet our professional experts and obtain comprehensive information about our products and innovations on display.
Contact

Pascal Kretschmer

Tel: +49 170 3876473

pascal.kretschmer@kipp.com

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33